TEVM-AR0246

  • onsemi AR0246 2MP rolling shutter image sensor with ISP and IMU
  • Designed for low light and high dynamic range performance
  • Convenient S-Mount (M12) interchangeable lens
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
TEVM-AR0246 Medium FOV Right
TEVM-AR0246 Narrow FOV Right
TEVM-AR0246 Wide FOV Right
TEVM-AR0246 Back

Specifications

Camera Information
CMOS Sensor

onsemi AR0246

Active Pixels

1920 (H) x 1080 (V) = 2MP

Pixel Size

2.0 μm x 2.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

39 dB

Input Clock Range

48 MHz

Optical Format

1/4” (Diagonal 4.41 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1920 x 1080 @ 30 fps
1280 x 720 @ 30 fps
640 x 480 @ 30 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG(JPG)
RAW8
RAW10
RAW12

HDR Support

Yes

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

≤ 628 mW

SW Standby Power

≤ 59 mW Standby

HW Standby Power

≤ 38 mW Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Sitara™ AM68 / AM69
TI Jacinto™ TDA4VM / TDA4VH
BeagleY®-AI / BeaglePlay®
Raspberry Pi 4 / Raspberry Pi 5
ST STM32MP25
Renesas RZ/V2H
Intel Alder Lake-N
Intel Meteor Lake

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ / VizionSDK

Motion Sensors
IMU

ST Microelectronics LSM6DSO16IS

Accelerometer

3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g

Gyroscope

3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps

Temperature Sensor

Embedded temperature sensor

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 3.8(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVM-AR0246 Block Diagram

Dimensions

TEVM-AR0246 Dimensions

Spectral Characteristics

AR0246 Spectral Characteristics

Part Numbers

Order Information Example:

TEVM-AR0246-C-Sxx-xx-xxx

OptionCodeDescription
ChromaticityCColor
Lens--
S33S-Mount Module D-FOV 33°
S83S-Mount Module D-FOV 83°
S143S-Mount Module D-FOV 143°
Filter--
IRIR Cut Filter 650nm
Evaluation Kit-70 pin Standardized Camera Connector
EVK70 pin Standardized Camera Connector with FPC cable
RPI1515 pin Standardized ZIF Connector with FFC cable
RPI2222 pin Standardized ZIF Connector with FFC cable
NXPMini-SAS connection cable for NXP Evaluation Board

 

Standard Parts
Find the right part number

Filtered results based on your current selections

1.

Sensor Type

Choose your sensor type

2.

Adapter Board

3.

Lens / FOV

Select the field of view

4.

IR Cut Filter

Select with or without IR Cut Filter

Matching standard parts
Part number Description Availability
TEVM-AR0246 TOP

TEVM-AR0246-C

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard ISP and IMU
In Stock
TEVM-AR0246 Narrow FOV Right

TEVM-AR0246-C-S33-IR

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 33 Degree M12 Lens with IR-Cut Filter
In Stock
TEVM-AR0246 Medium FOV Right

TEVM-AR0246-C-S83-IR

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 83 Degree M12 Lens with IR-Cut Filter
In Stock
TEVM-AR0246 Medium FOV Right

TEVM-AR0246-C-S83

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 83 Degree M12 Lens
In Stock
TEVM-AR0246 Wide FOV Right

TEVM-AR0246-C-S143-IR

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 143 Degree M12 Lens with IR-Cut Filter
In Stock
TEVM-AR0246-EVK Narrow FOV

TEVM-AR0246-C-S33-IR-EVK

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 33 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
TEVM-AR0246-EVK Medium FOV

TEVM-AR0246-C-S83-IR-EVK

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 83 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
TEVM-AR0246-EVK Medium FOV

TEVM-AR0246-C-S83-EVK

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 83 Degree M12 Lens + FPC Cable for TechNexion SOM EVK
In Stock
TEVM-AR0246-EVK Wide FOV

TEVM-AR0246-C-S143-IR-EVK

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 143 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
TEVM-AR0246-RPI15 Narrow FOV

TEVM-AR0246-C-S33-IR-RPI15

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with Onboard IMU + ISP + 33 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
TEVM-AR0246-RPI15 Medium FOV

TEVM-AR0246-C-S83-IR-RPI15

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 83 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
TEVM-AR0246-RPI15 Medium FOV

TEVM-AR0246-C-S83-RPI15

MIPI CSI-2 Sensor onsemi  AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 83 Degree M12 Lens + RPI 15 Pin Converter and Flex PCB
In Stock
TEVM-AR0246-RPI15 Wide FOV

TEVM-AR0246-C-S143-IR-RPI15

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 143 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
TEVM-AR0246-RPI22 Narrow FOV

TEVM-AR0246-C-S33-IR-RPI22

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with Onboard IMU + ISP + 33 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
TEVM-AR0246-RPI22 Medium FOV

TEVM-AR0246-C-S83-IR-RPI22

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with Onboard IMU + ISP + 83 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
TEVM-AR0246-RPI22 Medium FOV

TEVM-AR0246-C-S83-RPI22

MIPI CSI-2 Sensor onsemi  AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 83 Degree M12 Lens + RPI 22 Pin Converter and Flex PCB
In Stock
TEVM-AR0246-RPI22 Wide FOV

TEVM-AR0246-C-S143-IR-RPI22

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 143 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
TEVM-AR0246-NXP Narrow FOV

TEVM-AR0246-C-S33-IR-NXP

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 33 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
TEVM-AR0246-NXP Medium FOV

TEVM-AR0246-C-S83-IR-NXP

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 83 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
TEVM-AR0246-NXP Medium FOV

TEVM-AR0246-C-S83-NXP

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 83 Degree M12 Lens + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
TEVM-AR0246-NXP Wide FOV

TEVM-AR0246-C-S143-IR-NXP

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard IMU + ISP + 143 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
In Stock

Documentation

Platform Support

NXP

Nvidia

Texas Instruments

Intel

Platform Support

Renesas

STMicroelectronics

BeagleBoard

Raspberry Pi

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART