LEX System is a global leader in industrial and embedded computing, known for designing reliable, high-performance platforms with long product lifecycles and robust I/O, trusted across transportation, automation, and smart city applications.
By working together, TechNexion and LEX make it easy to add USB3 camera support to LEX’s Jetson-based platforms. Developers can get vision systems up and running quickly, without complicated setup. This makes it easier to build and deploy AI solutions at the edge.
LEX SYSTEM 2NOR02
The LEX 2NOR02 is a compact carrier board powered by NVIDIA® Jetson Orin™ NX / Nano modules, delivering up to 100 TOPS of AI performance at the edge. Designed for compute-intensive video applications, the board offers a rich set of I/O, including 1 x HDMI®, 1 x GbE LAN, 8 x USB 3.1 ports, 1 x USB Type-C (OTG), RS232, dual M.2 slots, and Nano SIM support. With flexible power input and versatile expansion options, the 2NOR02 is ideal for developers building AI-driven vision systems using USB3 cameras.
TechNexion USB3 Cameras on 2NOR02
TechNexion offers a selection of USB3 cameras that connect easily to the LEX 2NOR02 via standard USB 3.1 ports, no additional adapter boards or drivers required. These UVC-compliant cameras are ideal for development, prototyping, and evaluation, supporting popular Jetson-based applications like object detection, face recognition, and motion tracking. With support for both rolling and global shutter sensors, they provide a simple way to capture video streams without complex integration steps.
Step-by-Step Integration
Getting started with TechNexion USB3 cameras on the LEX 2NOR02 is quick and straightforward. Our developer guide provides clear instructions for connection, camera detection, and video streaming—helping you get up and running in minutes.
TechNexion USB3 Camera Lineup
| Part Number | Sensor | Resolution | Chromaticity | Shutter Type | Lens | Enclosure | Interface |
|---|---|---|---|---|---|---|---|
| VCS-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0144-CB | onsemi AR0144 | 1MP | Color | Global | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Board Level | USB Type-C |
| VCS-AR0145-SL | onsemi AR0145 | 1MP | Color, Mono | Global | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0145-CB | onsemi AR0145 | 1MP | Color, Mono | Global | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0145-SL | onsemi AR0145 | 1MP | Color, Mono | Global | S-Mount | Board Level | USB Type-C |
| VCS-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0234-CB | onsemi AR0234 | 2MP | Color | Global | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Board Level | USB Type-C |
| VCS-AR0235-SL | onsemi AR0235 | 2MP | Color, Mono | Global | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0235-CB | onsemi AR0235 | 2MP | Color, Mono | Global | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0235-SL | onsemi AR0235 | 2MP | Color, Mono | Global | S-Mount | Board Level | USB Type-C |
| VCS-AR0246-SL | onsemi AR0246 | 2MP | Color | Rolling | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0246-CB | onsemi AR0246 | 2MP | Color | Rolling | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0246-SL | onsemi AR0246 | 2MP | Color | Rolling | S-Mount | Board Level | USB Type-C |
| VCS-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0521-CB | onsemi AR0521 | 5MP | Color | Rolling | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Board Level | USB Type-C |
| VCS-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0522-CB | onsemi AR0522 | 5MP | Color, Mono | Rolling | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Board Level | USB Type-C |
| VCS-AR0544-SL | onsemi AR0544 | 5MP | Color, Mono | Rolling | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0544-CB | onsemi AR0544 | 5MP | Color, Mono | Rolling | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0544-SL | onsemi AR0544 | 5MP | Color, Mono | Rolling | S-Mount | Board Level | USB Type-C |
| VCS-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0821-CB | onsemi AR0821 | 8MP | Color | Rolling | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Board Level | USB Type-C |
| VCS-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0822-CB | onsemi AR0822 | 8MP | Color, Mono | Rolling | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Board Level | USB Type-C |
| VCS-AR0830-SL | onsemi AR0830 | 8MP | Color, Mono | Rolling | S-Mount | Closed Housing | USB Type-C |
| VCS-AR0830-CB | onsemi AR0830 | 8MP | Color, Mono | Rolling | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR0830-SL | onsemi AR0830 | 8MP | Color, Mono | Rolling | S-Mount | Board Level | USB Type-C |
| VCS-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Closed Housing | USB Type-C |
| VCS-AR1335-CB | onsemi AR1335 | 13MP | Color | Rolling | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Board Level | USB Type-C |
| VCS-AR2020-SL | onsemi AR2020 | 20MP | Color, Mono | Rolling | S-Mount | Closed Housing | USB Type-C |
| VCS-AR2020-CB | onsemi AR2020 | 20MP | Color, Mono | Rolling | C-Mount | Closed Housing | USB Type-C |
| UVCS-AR2020-SL | onsemi AR2020 | 20MP | Color, Mono | Rolling | S-Mount | Board Level | USB Type-C |
