Seeed Studio is an open-source hardware provider focused on making edge AI, IoT, and embedded technologies more accessible to developers and businesses. Through its hardware ecosystem, manufacturing resources, and global community, Seeed helps turn early-stage ideas into deployable products.
Together with Seeed Studio, TechNexion brings its industrial-grade GMSL2 camera portfolio to the Jetson AGX Orin 32GB H01 Kit, providing a ready-to-integrate multi-camera vision solution for robotics, autonomous systems, industrial inspection, and edge AI applications.
Seeed Studio Jetson AGX Orin 32GB H01 Kit
The Jetson AGX Orin 32GB H01 Kit combines the NVIDIA® Jetson AGX Orin™ 32GB module with Seeed Studio’s H01 carrier board in a compact aluminum enclosure with active cooling. Delivering up to 200 TOPS of AI performance, the platform is built to handle demanding vision, inference, and sensor-processing workloads at the edge.
Its extensive connectivity includes PCIe x16, Gigabit Ethernet, 10 Gigabit Ethernet, USB 3.2, HDMI 2.1, M.2 expansion, a 40-pin header, and 16 lanes of MIPI CSI-2, providing the flexibility required for advanced robotics and embedded AI systems.
TechNexion Cameras on the H01 Kit
By connecting TechNexion’s VL-GM2-AGX-8CAM adapter directly to the H01 Kit, developers can add up to eight GMSL2 cameras to the Jetson AGX Orin platform. The solution supports long-distance video transmission over coaxial cables, synchronized image capture, and reliable multi-camera input for applications that require broad coverage or multiple viewing angles.
TechNexion GMSL2 camera lineup includes resolutions from 1MP to 20MP, with global and rolling shutter sensors, color and monochrome options, and S-mount, C-mount, or board-level designs. This gives development teams the flexibility to configure the imaging system around their resolution, optics, mechanical, and deployment requirements.
Step-by-Step Integration
TechNexion provides a developer guide for setting up GMSL2 cameras on the Seeed Studio Jetson AGX Orin 32GB H01 Kit with JetPack 6.2. It covers adapter and camera connection, driver installation using pre-built modules or a TechNexion disk image, and camera bring-up with VizionViewer™ and GStreamer.
TechNexion GMSL2 Camera Lineup
| Part Number | Sensor | Resolution | Chromaticity | Shutter Type | Lens | Enclosure | Interface |
|---|---|---|---|---|---|---|---|
| VLS-GM2-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0144-CB | onsemi AR0144 | 1MP | Color | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0145-SL | onsemi AR0145 | 1MP | Color, Mono | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0145-CB | onsemi AR0145 | 1MP | Color, Mono | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0145-SL | onsemi AR0145 | 1MP | Color, Mono | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0234-CB | onsemi AR0234 | 2MP | Color | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0235-SL | onsemi AR0235 | 2MP | Color, Mono | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0235-CB | onsemi AR0235 | 2MP | Color, Mono | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0235-SL | onsemi AR0235 | 2MP | Color, Mono | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0246-SL | onsemi AR0246 | 2MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0246-CB | onsemi AR0246 | 2MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0246-SL | onsemi AR0246 | 2MP | Color | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0521-CB | onsemi AR0521 | 5MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0522-CB | onsemi AR0522 | 5MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0544-SL | onsemi AR0544 | 5MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0544-CB | onsemi AR0544 | 5MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0544-SL | onsemi AR0544 | 5MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0821-CB | onsemi AR0821 | 8MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0822-CB | onsemi AR0822 | 8MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0830-SL | onsemi AR0830 | 8MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0830-CB | onsemi AR0830 | 8MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0830-SL | onsemi AR0830 | 8MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR1335-CB | onsemi AR1335 | 13MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Board Level | GMSL2 |
