TEVS-AR0521

  • onsemi AR0521 5MP rolling shutter camera sensor with ISP
  • Designed for low light and high dynamic range performance
  • Convenient S-Mount (M12) interchangeable lens
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
TEVS-AR0521 Medium FOV Right
TEVS-AR0521 Narrow FOV Right
TEVS-AR0521 Wide FOV Right
TEVS-AR0521 Fisheye
TEVS-AR0521 Back

Specifications

Camera Information
CMOS Sensor

onsemi AR0521

Active Pixels

2592 (H) x 1944 (V) = 5MP

Pixel Size

2.2 µm x 2.2 µm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

40 dB

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

2592 x 1944 @ 24 fps
2560 x 1440 @ 32 fps
1920 x 1080 @ 60 fps
1280 x 960 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 120 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG(JPG)
RAW8
RAW10
RAW12

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

≤ 694 mW

SW Standby Power

≤ 50 mW Standby

HW Standby Power

≤ 25 mW Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Sitara™ AM68 / AM69
TI Jacinto™ TDA4VM / TDA4VH
BeagleY®-AI / BeaglePlay®
Raspberry Pi 4 / Raspberry Pi 5
ST STM32MP25
Renesas RZ/V2H
Intel Alder Lake-N
Intel Meteor Lake

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 4.3(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0521 Block Diagram

Dimensions

TEVS-AR0521 Dimension

Spectral Characteristics

AR0521 Spectral Characteristics

Part Numbers

Order Information Example:

TEVS-AR0521-x-Sxx-xx-xxx

OptionCodeDescription
ChromaticityCColor
Lens--
S34S-Mount Module D-FOV 34°
S85S-Mount Module D-FOV 85°
S140S-Mount Module D-FOV 140°
S200S-Mount Module D-FOV 200°
Filter--
IRIR Cut Filter 650nm
Evaluation Kit-70 pin Standardized Camera Connector
EVK70 pin Standardized Camera Connector with FPC cable
RPI1515 pin Standardized ZIF Connector with FFC cable
RPI2222 pin Standardized ZIF Connector with FFC cableFamily
NXPMini-SAS connection cable for NXP Evaluation Board

 

Standard Parts
Find the right part number

Filtered results based on your current selections

1.

Sensor Type

Choose your sensor type

2.

Adapter Board

Select an adapter board or none

3.

Lens / FOV

Select the field of view

4.

IR Cut Filter

Select with or without IR Cut Filter

Matching standard parts
Part number Description Availability
TEVS-AR0521 Front

TEVS-AR0521-C

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP
In Stock
TEVS-AR0521-IR Narrow FOV Right

TEVS-AR0521-C-S34-IR

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter
In Stock
TEVS-AR0521 Medium FOV Right

TEVS-AR0521-C-S85-IR

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter
In Stock
TEVS-AR0521 Medium FOV Right

TEVS-AR0521-C-S85

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens
In Stock
TEVS-AR0521-IR Wide FOV Right

TEVS-AR0521-C-S140-IR

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter
In Stock
TEVS-AR0521 Fisheye

TEVS-AR0521-C-S200-IR

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 200 Degree M12 Lens with IR-Cut Filter
Available on backorder
TEVS-AR0521-IR-EVK Narrow FOV

TEVS-AR0521-C-S34-IR-EVK

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
TEVS-AR0521-IR-EVK Medium FOV

TEVS-AR0521-C-S85-IR-EVK

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
TEVS-AR0521-IR-EVK Medium FOV

TEVS-AR0521-C-S85-EVK

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens + FPC Cable for TechNexion SOM EVK
In Stock
TEVS-AR0521-IR-EVK Wide FOV Right

TEVS-AR0521-C-S140-IR-EVK

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
TEVS-AR0521-EVK Fisheye

TEVS-AR0521-C-S200-IR-EVK

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 200 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
Available on backorder
TEVS-AR0521-IR-RPI15 Narrow FOV

TEVS-AR0521-C-S34-IR-RPI15

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
TEVS-AR0521-IR-RPI15 Medium FOV

TEVS-AR0521-C-S85-IR-RPI15

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
TEVS-AR0521-IR-RPI15 Medium FOV

TEVS-AR0521-C-S85-RPI15

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens + RPI 15 Pin Converter and Flex PCB
In Stock
TEVS-AR0521-IR-RPI15 Wide FOV Right

TEVS-AR0521-C-S140-IR-RPI15

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
TEVS-AR0521-RPI15 Fisheye

TEVS-AR0521-C-S200-IR-RPI15

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 200 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
Available on backorder
TEVS-AR0521-IR-RPI22 Narrow FOV

TEVS-AR0521-C-S34-IR-RPI22

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
TEVS-AR0521-IR-RPI22 Medium FOV

TEVS-AR0521-C-S85-IR-RPI22

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
TEVS-AR0521-IR-RPI22 Medium FOV

TEVS-AR0521-C-S85-RPI22

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens + RPI 22 Pin Converter and Flex PCB
In Stock
TEVS-AR0521-IR-RPI22 Wide FOV Right

TEVS-AR0521-C-S140-IR-RPI22

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
TEVS-AR0521-RPI22 Fisheye

TEVS-AR0521-C-S200-IR-RPI22

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 200 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
Available on backorder
TEVS-AR0521-IR-NXP Narrow FOV

TEVS-AR0521-C-S34-IR-NXP

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
TEVS-AR0521-IR-NXP Medium FOV

TEVS-AR0521-C-S85-IR-NXP

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
TEVS-AR0521-IR-NXP Medium FOV

TEVS-AR0521-C-S85-NXP

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
TEVS-AR0521-IR-NXP Wide FOV Right

TEVS-AR0521-C-S140-IR-NXP

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
TEVS-AR0521-NXP Fisheye

TEVS-AR0521-C-S200-IR-NXP

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + 200 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
Available on backorder
TEVS-AR0521-SB

TEVS-AR0521-C-SB

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + S Mount M12 Lens Holder
In Stock
TEVS-AR0521-SB-EVK

TEVS-AR0521-C-SB-EVK

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + S Mount M12 Lens Holder + FPC Cable for TechNexion SOM EVK
In Stock
TEVS-AR0521-SB-RPI15

TEVS-AR0521-C-SB-RPI15

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + S Mount M12 Lens Holder + RPI 15 Pin Converter and Flex PCB
In Stock
TEVS-AR0521-SB-RPI22

TEVS-AR0521-C-SB-RPI22

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + S Mount M12 Lens Holder + RPI 22 Pin Converter and Flex PCB
In Stock
TEVS-AR0521-SB-NXP

TEVS-AR0521-C-SB-NXP

MIPI CSI-2 Sensor onsemi AR0521 5MP Color Rolling Shutter with ISP + S Mount M12 Lens Holder + MINI-SAS Cable for NXP i.MX8 EVK
In Stock

Documentation

Platform Support

NXP

Nvidia

Texas Instruments

Intel

Platform Support

Renesas

STMicroelectronics

BeagleBoard

Raspberry Pi

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART