TechNexion offers dedicated longevity for our products to provide supply reliability to our customers. Life cycles for participating TechNexion products begin with the launch of the product series and we strive to offer the same product for as long as possible and often exceed the predicted longevity promise with many additional years of availability to our customers.
Table of Contents
Embedded Vision Modules (TEVS)
TechNexion TEVS Embedded vision camera modules comes standard with longevity of 10+ years.
| MIPI-CSI2 Sensors | Estimated Longevity |
|---|---|
| TEVS-AR0144* | 31/12/2028 NRND |
| TEVS-AR0145 | 31/12/2033 |
| TEVS-AR0234* | 31/12/2028 NRND |
| TEVS-AR0235 | 31/12/2033 |
| TEVS-AR0521 | 31/12/2033 |
| TEVS-AR0522 | 31/12/2033 |
| TEVS-AR0821 | 31/12/2033 |
| TEVS-AR0822 | 31/12/2033 |
| TEVS-AR1335 | 31/12/2033 |
NRND: Not Recommended for New Designs.
*Note 1: Replacement for TEVS-AR0144 is TEVS-AR0145.
*Note 2: Replacement for TEVS-AR0234 is TEVS-AR0235.
Embedded Vision USB Cameras
TechNexion UVC USB Type-C camera’s comes standard with longevity of 10+ years.
| USB3 Camera | Estimated Longevity |
|---|---|
| VCI-AR0144* | 31/12/2028 NRND |
| VCS-AR0145 | 31/12/2033 |
| VCI-AR0234* | 31/12/2028 NRND |
| VCS-AR0235 | 31/12/2033 |
| VCI-AR0521 | 31/12/2033 |
| VCI-AR0522 | 31/12/2033 |
| VCI-AR0821 | 31/12/2033 |
| VCI-AR0822 | 31/12/2033 |
| VCI-AR1335 | 31/12/2033 |
NRND: Not Recommended for New Designs.
*Note 1: Replacement for VCI-AR0144 is VCS-AR0145.
*Note 2: Replacement for VCI-AR0234 is VCS-AR0235.
Embedded Vision SerDes Cameras
TechNexion SerDes cameras including both GMSL2 and FPD-Link III models, and their corresponding frame grabbers come standard with a longevity of 15+ years.
| GMSL2 Camera | Estimated Longevity |
|---|---|
| VLS-GM2-AR0144* | 31/12/2028 NRND |
| VLS-GM2-AR0145 | 31/12/2035 |
| VLS-GM2-AR0234* | 31/12/2028 NRND |
| VLS-GM2-AR0235 | 31/12/2035 |
| VLS-GM2-AR0521 | 31/12/2035 |
| VLS-GM2-AR0522 | 31/12/2035 |
| VLS-GM2-AR0821 | 31/12/2035 |
| VLS-GM2-AR0822 | 31/12/2035 |
| VLS-GM2-AR1335 | 31/12/2035 |
NRND: Not Recommended for New Designs.
*Note 1: Replacement for VLS-GM2-AR0144 is VLS-GM2-AR0145.
*Note 2: Replacement for VLS-GM2-AR0234 is VLS-GM2-AR0235.
| GMSL2 Frame Grabber and EVK | Estimated Longevity |
|---|---|
| UVC-VL-GM2-1CAM | 31/12/2030 |
| VL-GM2-8CAM-RPI22 | 31/12/2030 |
| FPD-Link III Camera | Estimated Longevity |
|---|---|
| VLS-FPD3-AR0144* | 31/12/2028 NRND |
| VLS-FPD3-AR0145 | 31/12/2035 |
| VLS-FPD3-AR0234* | 31/12/2028 NRND |
| VLS-FPD3-AR0235 | 31/12/2035 |
| VLS-FPD3-AR0521 | 31/12/2035 |
| VLS-FPD3-AR0522 | 31/12/2035 |
| VLS-FPD3-AR0821 | 31/12/2035 |
| VLS-FPD3-AR0822 | 31/12/2035 |
| VLS-FPD3-AR1335 | 31/12/2035 |
NRND: Not Recommended for New Designs.
*Note 1: Replacement for VLS-FPD3-AR0144 is VLS-FPD3-AR0145.
*Note 2: Replacement for VLS-FPD3-AR0234 is VLS-FPD3-AR0235.
| FPD-Link III Frame Grabber and EVK | Estimated Longevity |
|---|---|
| UVC-VL-FPD3-1CAM | 31/12/2030 |
| VL-FPD3-8CAM-RPI22 | 31/12/2030 |
System on Modules
TechNexion offers dedicated longevity for our system-on-modules as to provide supply reliability to our customers. Life cycles for participating TechNexion products begin with the launch of the product series and will be available for a period of 12+ years. The program is subject to TechNexion’s standard end-of-life notification and product change notification policies.
| PICO | Estimated Longevity |
|---|---|
| PICO-IMX93 | 31/12/2039 |
| PICO-IMX91 | 31/12/2039 |
| PICO-IMX8M-Mini | 31/12/2034 |
| PICO-IMX8M | 31/12/2033 |
| PICO-IMX7 | 31/12/2035 |
| PICO-IMX6UL/ULL | 31/12/2026 |
| PICO-IMX6 | 31/12/2035 |
| EDM | Estimated Longevity |
|---|---|
| EDM-IMX95 | 31/12/2039 |
| EDM-IMX93 | 31/12/2039 |
| EDM-IMX91 | 31/12/2039 |
| EDM-G-IMX8M-Plus | 31/12/2036 |
| EDM-G-IMX8M-Mini | 31/12/2034 |
| EDM-G-IMX8M-Nano | 31/12/2034 |
| EDM-IMX8M | 31/12/2033 |
| EDM1-IMX6 | 31/12/2030 |
| AXON | Estimated Longevity |
|---|---|
| AXON-IMX95 | 31/12/2039 |
| AXON-IMX93 | 31/12/2039 |
| AXON-IMX91 | 31/12/2039 |
| AXON-IMX8M-Plus | 31/12/2036 |
| LEGACY | Estimated Longevity |
|---|---|
| TAM-3517* | 31/12/2027 |
*note : TI Based SoM’s do not have wireless options available.
Embedded Computing (TEK Series)
TechNexion embedded systems come with 7-15 years of longevity that begins with the launch of the product series.
| TEK Series | Estimated Longevity |
|---|---|
| TEK6040-ORIN-NANO | 31/12/2028 |
| TEK6100-ORIN-NX | 31/12/2028 |
Wireless and IoT
TechNexion not only certifies their Wi-Fi solutions according to FCC/IC/TELEC/RCM/CE RED regulations and offers industrial wide temperature options. But as well offers 7+ years of longevity.
| Wireless and IoT | Estimated Longevity |
|---|---|
| PIXI-IW612 | 31/12/2033 |
| PIXI-IW611 | 31/12/2033 |
| PIXI-IW416 | 31/12/2033 |
| PIXI-9377 | 31/12/2026 |
| STIX-9377 | 31/12/2026 |
| CLIX-9377 | 31/12/2026 |
Have questions?
Please contact your TechNexion Representative for assistance.