VLS-GM2-AR0235-SL

  • onsemi AR0235 2.3MP Global Shutter Sensor
  • Captures high-speed dynamic targets clearly within an ultra-short exposure time
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
VLS-GM2-AR0235-SL Medium FOV Kit
VLS-GM2-AR0235-SL Narrow FOV Kit
VLS-GM2-AR0235-SL Wide FOV Kit
VLS-GM2-AR0235-SL Fisheye
VLS-GM2-AR0235 Back

Specifications

Camera Information
CMOS Sensor

onsemi AR0235

Active Pixels

1920 (H) x 1200 (V) = 2.3MP

Pixel Size

2.8 μm x 2.8 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

37 dB

Optical Format

1/2.8” (Diagonal 6.34 mm)

Shutter Type

Global Shutter

Chromaticity

Color / Mono

Maximum Frame Rate (YUV422-UYVY)

1920 x 1200 @ 60 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 120 fps
640 x 480 @ 120 fps

Output Format

YUV422-UYVY
RGB888
RGB565
RAW8
RAW10
RAW12

Interface
Serial Link

GMSL2™

Serializer

MAX96717

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Power over Coax

10.8V – 26.4V

Power Consumption

≤ 1.3W

Standby Power

≤ 0.6W Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NXP i.MX95
NXP i.MX8M Plus
Intel Arrow Lake
Intel Panther Lake

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 28(D) mm

Weight

45 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VLS-GM2-AR0235-SL Block Diagram

Dimensions

VLS-GM2-AR0235-SL Dimension

Spectral Characteristics

AR0235 Spectral Characteristics

Part Numbers

Order Information Example:

VLS-GM2-AR0235-x-Sxx-xx

OptionCodeDescription
ChromaticityCColor
MMonochrome
LensS30S-Mount Module D-FOV 30°
S79S-Mount Module D-FOV 79°
S120S-Mount Module D-FOV 120°
S200S-Mount Module D-FOV 200°
Filter--
IRIR Cut Filter 650nm

For further customization or questions about orders, contact your TechNexion sales representative.

 

Find the right part number

Filtered results based on your current selections

1.

Sensor Type

Choose your sensor type

2.

Lens / FOV

Select the field of view

Available standard part numbers
Part number Description Availability
VLS-GM2-AR0235-SL Narrow FOV Kit VLS-GM2-AR0235-C-S30-IR
GMSL2 Enclosed Camera with onsemi AR0235 2MP Full-HD Color Global Shutter with Onboard ISP + 30 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
VLS-GM2-AR0235-SL Narrow FOV Kit VLS-GM2-AR0235-M-S30-IR
GMSL2 Enclosed Camera with onsemi AR0235 2MP Full-HD Monochrome Global Shutter with Onboard ISP + 30 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
VLS-GM2-AR0235-SL Medium FOV Kit VLS-GM2-AR0235-C-S79-IR
GMSL2 Enclosed Camera with onsemi AR0235 2MP Full-HD Color Global Shutter with Onboard ISP + 79 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
VLS-GM2-AR0235-SL Medium FOV Kit VLS-GM2-AR0235-M-S79-IR
GMSL2 Enclosed Camera with onsemi AR0235 2MP Full-HD Monochrome Global Shutter with Onboard ISP + 79 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
VLS-GM2-AR0235-SL Medium FOV Kit VLS-GM2-AR0235-C-S79
GMSL2 Enclosed Camera with onsemi AR0235 2MP Full-HD Color Global Shutter with onboard ISP + 79 Degree M12 Lens
Available on backorder
Shop
VLS-GM2-AR0235-SL Medium FOV Kit VLS-GM2-AR0235-M-S79
GMSL2 Enclosed Camera with onsemi AR0235 2MP Full-HD Monochrome Global Shutter with onboard ISP + 79 Degree M12 Lens
Available on backorder
Shop
VLS-GM2-AR0235-SL Wide FOV Kit VLS-GM2-AR0235-C-S120-IR
GMSL2 Enclosed Camera with onsemi AR0235 2MP Full-HD Color Global Shutter with Onboard ISP + 120 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
VLS-GM2-AR0235-SL Wide FOV Kit VLS-GM2-AR0235-M-S120-IR
GMSL2 Enclosed Camera with onsemi AR0235 2MP Full-HD Monochrome Global Shutter with Onboard ISP + 120 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
VLS-GM2-AR0235-SL Fisheye VLS-GM2-AR0235-C-S200-IR
GMSL2 Enclosed Camera with onsemi AR0235 2MP Full-HD Color Global Shutter with onboard ISP + 200 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
VLS-GM2-AR0235-SL Fisheye VLS-GM2-AR0235-M-S200-IR
GMSL2 Enclosed Camera with onsemi AR0235 2MP Full-HD Monochrome Global Shutter with onboard ISP + 200 Degree M12 Lens with IR-Cut Filter
In Stock
Shop

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART