Raspberry Pi has become one of the most popular platforms in the embedded world—loved by makers, educators, and engineers alike. With its low cost, strong processing power, and rich I/O interfaces, Raspberry Pi 4 in particular strikes a perfect balance between accessibility and performance, making it ideal for rapid prototyping, proof-of-concept development, and commercial deployment.
To help developers fully unlock the potential of this platform, TechNexion offers a range of plug-and-play embedded vision solutions. Our TEVS series MIPI-CSI2 camera modules are fully compatible with the Raspberry Pi 4, and come with complete driver and software support. From 4K imaging to global shutter and monochrome sensors, TechNexion’s robust camera lineup is designed to accelerate your development cycle and bring your vision applications to market faster.
Raspberry Pi 4 Model B
The Raspberry Pi 4 Model B brings a leap in performance over its predecessors. It features:
Broadcom BCM2711 quad-core Cortex-A72 (ARM v8) 64-bit SoC
Up to 8GB LPDDR4 RAM
Dual-display support via 2 micro-HDMI ports (up to 4K)
USB 3.0 and Gigabit Ethernet
Standard MIPI-CSI camera interface
Its powerful yet compact design makes it an excellent choice for edge computing, computer vision, robotics, and multimedia applications.
TechNexion Cameras on Raspberry Pi 4
TechNexion TEVS camera modules bring high-performance imaging capabilities to the Raspberry Pi 4 with ease. Using our RPI15 adapter board, you can quickly connect MIPI CSI-2 camera without complex wiring or kernel modifications. Whether you’re working with rolling shutter sensors for everyday imaging or global shutter sensors for capturing fast motion, our camera modules deliver crisp, reliable results.
In this demo, we showcase how effortlessly our cameras integrate with the Raspberry Pi 4—making it the perfect combo for developers building embedded vision projects.
Step-by-Step Integration
Ready to get started? Our developer guide walks you through the entire process, from hardware connection to image capture and testing.
TechNexion MIPI CSI-2 RPI-15 Cameras
| Part Number | Sensor | Resolution | View Angle | Chromaticity | Shutter Type | Interface |
|---|---|---|---|---|---|---|
| TEVS-AR0144-C-S33-IR-RPI15 | onsemi AR0144 | 1MP | 33° | Color | Global | MIPI CSI-2 |
| TEVS-AR0144-C-S83-IR-RPI15 | onsemi AR0144 | 1MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S31-IR-RPI15 | onsemi AR0145 | 1MP | 31° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S78-IR-RPI15 | onsemi AR0145 | 1MP | 78° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S32-IR-RPI15 | onsemi AR0234 | 2MP | 32° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S83-IR-RPI15 | onsemi AR0234 | 2MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S128-IR-RPI15 | onsemi AR0234 | 2MP | 128° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S191-IR-RPI15 | onsemi AR0234 | 2MP | 191° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S30-IR-RPI15 | onsemi AR0235 | 2MP | 30° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S30-IR-RPI15 | onsemi AR0235 | 2MP | 30° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S79-IR-RPI15 | onsemi AR0235 | 2MP | 79° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S79-IR-RPI15 | onsemi AR0235 | 2MP | 79° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S120-IR-RPI15 | onsemi AR0235 | 2MP | 120° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S120-IR-RPI15 | onsemi AR0235 | 2MP | 120° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0246-C-S33-IR-RPI15 | onsemi AR0246 | 2MP | 33° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0246-C-S83-IR-RPI15 | onsemi AR0246 | 2MP | 83° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S34-IR-RPI15 | onsemi AR0521 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S85-IR-RPI15 | onsemi AR0521 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S140-IR-RPI15 | onsemi AR0521 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S34-IR-RPI15 | onsemi AR0522 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S34-IR-RPI15 | onsemi AR0522 | 5MP | 34° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S85-IR-RPI15 | onsemi AR0522 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S85-IR-RPI15 | onsemi AR0522 | 5MP | 85° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S140-IR-RPI15 | onsemi AR0522 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S140-IR-RPI15 | onsemi AR0522 | 5MP | 140° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S44-IR-RPI15 | onsemi AR0821 | 8MP | 44° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S74-IR-RPI15 | onsemi AR0821 | 8MP | 74° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S119-IR-RPI15 | onsemi AR0821 | 8MP | 119° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S156-IR-RPI15 | onsemi AR0821 | 8MP | 156° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S42-IR-RPI15 | onsemi AR0822 | 8MP | 42° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S42-IR-RPI15 | onsemi AR0822 | 8MP | 42° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S72-IR-RPI15 | onsemi AR0822 | 8MP | 72° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S72-IR-RPI15 | onsemi AR0822 | 8MP | 72° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S108-IR-RPI15 | onsemi AR0822 | 8MP | 108° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S108-IR-RPI15 | onsemi AR0822 | 8MP | 108° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S150-IR-RPI15 | onsemi AR0822 | 8MP | 150° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S150-IR-RPI15 | onsemi AR0822 | 8MP | 150° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR1335-C-S85-IR-RPI15 | onsemi AR1335 | 13MP | 85° | Color | Rolling | MIPI CSI-2 |
