Raspberry Pi has become one of the most widely adopted platforms in the embedded world—trusted by makers, educators, and engineers alike. Raspberry Pi 5 takes things further with faster processing, richer I/O, and support for dual camera inputs, making it a solid choice for rapid prototyping, AI vision development, and commercial deployment.
To help developers harness the full potential of this platform, TechNexion provides a lineup of plug-and-play MIPI CSI-2 camera modules. Fully compatible with Raspberry Pi 5 via our RPI22 adapter, these cameras feature options like 4K resolution, global shutter, and monochrome sensors—backed by complete driver and software support to streamline development and speed up time to market.
Raspberry Pi 5
The Raspberry Pi 5 brings substantial upgrades over its predecessor, making it one of the most capable single-board computers in its class. Key specifications include:
64-bit quad-core Arm Cortex-A76 processor running at 2.4GHz
Improved GPU for smoother graphics and faster AI processing
Dual camera interfaces via MIPI connectors
PCIe 2.0 support and faster USB 3.0
More responsive system performance and richer I/O
TechNexion Cameras on Raspberry Pi 5
With TechNexion’s TEVS camera modules and the RPI22 adapter board, integrating cameras with Raspberry Pi 5 is fast and developer-friendly.
Our MIPI CSI-2 cameras are fully supported and ideal for both standard and performance-critical applications—ranging from rolling shutter for general-purpose imaging to global shutter for high-speed or low-light capture.
In our demo, you’ll see how easy it is to bring your Raspberry Pi 5 vision application to life using TechNexion’s proven camera solutions.
Step-by-Step Integration
Ready to get started? Our developer guide walks you through the entire process, from hardware connection to image capture and testing.
TechNexion MIPI CSI-2 RPI-22 Cameras
| Part Number | Sensor | Resolution | View Angle | Chromaticity | Shutter Type | Interface |
|---|---|---|---|---|---|---|
| TEVS-AR0144-C-S33-IR-RPI22 | onsemi AR0144 | 1MP | 33° | Color | Global | MIPI CSI-2 |
| TEVS-AR0144-C-S83-IR-RPI22 | onsemi AR0144 | 1MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S31-IR-RPI22 | onsemi AR0145 | 1MP | 31° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S78-IR-RPI22 | onsemi AR0145 | 1MP | 78° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S32-IR-RPI22 | onsemi AR0234 | 2MP | 32° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S83-IR-RPI22 | onsemi AR0234 | 2MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S128-IR-RPI22 | onsemi AR0234 | 2MP | 128° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S191-IR-RPI22 | onsemi AR0234 | 2MP | 191° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S30-IR-RPI22 | onsemi AR0235 | 2MP | 30° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S30-IR-RPI22 | onsemi AR0235 | 2MP | 30° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S79-IR-RPI22 | onsemi AR0235 | 2MP | 79° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S79-IR-RPI22 | onsemi AR0235 | 2MP | 79° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S120-IR-RPI22 | onsemi AR0235 | 2MP | 120° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S120-IR-RPI22 | onsemi AR0235 | 2MP | 120° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0246-C-S33-IR-RPI22 | onsemi AR0246 | 2MP | 33° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0246-C-S83-IR-RPI22 | onsemi AR0246 | 2MP | 83° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S34-IR-RPI22 | onsemi AR0521 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S85-IR-RPI22 | onsemi AR0521 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S140-IR-RPI22 | onsemi AR0521 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S44-IR-RPI22 | onsemi AR0821 | 8MP | 44° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S74-IR-RPI22 | onsemi AR0821 | 8MP | 74° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S119-IR-RPI22 | onsemi AR0821 | 8MP | 119° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S156-IR-RPI22 | onsemi AR0821 | 8MP | 156° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR1335-C-S85-IR-RPI22 | onsemi AR1335 | 13MP | 85° | Color | Rolling | MIPI CSI-2 |
