Axiomtek is a global leader in industrial computing, specializing in the development of innovative, high-performance, and reliable embedded systems. With a strong focus on AI, edge computing, and industrial IoT, Axiomtek delivers trusted platforms for smart manufacturing, robotics, transportation, and more.
TechNexion partners with Axiomtek to bring seamless embedded vision integration to their NVIDIA-based edge AI systems.
Axiomtek AIE900A-AO
Fanless Edge AI System with NVIDIA® Jetson AGX Orin™, 1 HDMI, 2 2.5GbE, 8 PoE, 6 USB, 8-CH DI/DO, and 2 COM/CAN for 5G and Robotics Applications.
TechNexion GMSL2 Cameras on AIE900A-AO
This partner showcase highlights how TechNexion GMSL2 cameras integrate effortlessly with Axiomtek’s Jetson AGX Orin-powered AIE900A-AO system. The demo setup includes 8 synchronized cameras operating with VizionSDK and VizionViewer, delivering precise frame and time synchronization over a single coaxial connection.
Designed with IP68-rated housings and flexible sensor options, TechNexion’s GMSL2 cameras are built for deployment in demanding vision applications—from robotics and autonomous systems to smart industrial environments.
Step-by-Step Integration
Ready to build your own setup?
Follow our step-by-step guide to integrate TechNexion GMSL2 cameras with Axiomtek’s AIE900A-AO using NVIDIA JetPack 6.1. From hardware connections to software configuration, we’ve got you covered.
TechNexion GMSL2 Camera Lineup
| Part Number | Sensor | Resolution | Chromaticity | Shutter Type | Lens | Enclosure | Interface |
|---|---|---|---|---|---|---|---|
| VLS-GM2-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0144-CB | onsemi AR0144 | 1MP | Color | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0145-SL | onsemi AR0145 | 1MP | Color, Mono | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0145-CB | onsemi AR0145 | 1MP | Color, Mono | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0145-SL | onsemi AR0145 | 1MP | Color, Mono | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0234-CB | onsemi AR0234 | 2MP | Color | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0235-SL | onsemi AR0235 | 2MP | Color, Mono | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0235-CB | onsemi AR0235 | 2MP | Color, Mono | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0235-SL | onsemi AR0235 | 2MP | Color, Mono | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0246-SL | onsemi AR0246 | 2MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0246-CB | onsemi AR0246 | 2MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0246-SL | onsemi AR0246 | 2MP | Color | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0521-CB | onsemi AR0521 | 5MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0522-CB | onsemi AR0522 | 5MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0544-SL | onsemi AR0544 | 5MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0544-CB | onsemi AR0544 | 5MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0544-SL | onsemi AR0544 | 5MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0821-CB | onsemi AR0821 | 8MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0822-CB | onsemi AR0822 | 8MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0830-SL | onsemi AR0830 | 8MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0830-CB | onsemi AR0830 | 8MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0830-SL | onsemi AR0830 | 8MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR1335-CB | onsemi AR1335 | 13MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Board Level | GMSL2 |
