Forecr DSBOARD-AGXMAX GMSL2™ Camera Solution

Forecr develops industrial computing products for edge AI applications. Its product portfolio includes carrier boards, industrial computers, and rugged systems based on NVIDIA® Jetson™ modules. These products are used in robotics, industrial automation, transportation, smart cities, and other AI applications.

TechNexion has verified its GMSL2™ cameras with the Forecr’s DSBOARD-AGXMAX. This combination gives developers a practical multi-camera solution for building robotics, autonomous systems, machine vision, and industrial automation applications.

Forecr DSBOARD-AGXMAX Camera Solution

Forecr DSBOARD-AGXMAX

The DSBOARD-AGXMAX is an industrial carrier board for NVIDIA Jetson AGX Orin 32GB, 64GB, and Industrial modules. With up to 275 TOPS of AI performance, it can handle real-time image processing, AI inference, and data from multiple connected sensors.

The board includes 10 Gigabit Ethernet, dual Gigabit Ethernet, USB 3.1, HDMI, CAN, serial ports, M.2 expansion, and MIPI CSI-2 camera support. Its processing performance and wide range of interfaces make it suitable for machine vision, robotics, automation, and other edge AI projects.

TechNexion Cameras on the DSBOARD-AGXMAX

The TechNexion VL-GM2-AGX-8CAM adapter connects directly to the DSBOARD-AGXMAX and supports up to eight TechNexion GMSL2 cameras. The solution provides synchronized image capture and long-distance video transmission over coaxial cables, making it suitable for systems that require multiple cameras installed in different locations.

TechNexion offers GMSL2 cameras with resolutions from 1MP to 20MP. Developers can choose from global or rolling shutter sensors, color or monochrome models, and S-mount, C-mount, or board-level designs to match the needs of their application.

Forecr DSBOARD-AGXMAX Camera Solution

Step-by-Step Integration

TechNexion provides a step-by-step developer guide for setting up GMSL2 cameras on the Forecr DSBOARD-AGXMAX with JetPack 6.2.2. The guide explains how to connect the VL-GM2-AGX-8CAM adapter and cameras, install the TechNexion camera drivers using pre-built modules or a ready-to-use disk image, and test the cameras with VizionViewer™ or GStreamer.

TechNexion GMSL2 Camera Lineup

Board Level

S-Mount

C-Mount

Part NumberSensorResolutionChromaticityShutter TypeLensEnclosureInterface
VLS-GM2-AR0144-SLonsemi AR01441MPColorGlobalS-MountClosed HousingGMSL2
VLS-GM2-AR0144-CBonsemi AR01441MPColorGlobalC-MountClosed HousingGMSL2
UVLS-GM2-AR0144-SLonsemi AR01441MPColorGlobalS-MountBoard LevelGMSL2
VLS-GM2-AR0145-SLonsemi AR01451MPColor, MonoGlobalS-MountClosed HousingGMSL2
VLS-GM2-AR0145-CBonsemi AR01451MPColor, MonoGlobalC-MountClosed HousingGMSL2
UVLS-GM2-AR0145-SLonsemi AR01451MPColor, MonoGlobalS-MountBoard LevelGMSL2
VLS-GM2-AR0234-SLonsemi AR02342MPColorGlobalS-MountClosed HousingGMSL2
VLS-GM2-AR0234-CBonsemi AR02342MPColorGlobalC-MountClosed HousingGMSL2
UVLS-GM2-AR0234-SLonsemi AR02342MPColorGlobalS-MountBoard LevelGMSL2
VLS-GM2-AR0235-SLonsemi AR02352MPColor, MonoGlobalS-MountClosed HousingGMSL2
VLS-GM2-AR0235-CBonsemi AR02352MPColor, MonoGlobalC-MountClosed HousingGMSL2
UVLS-GM2-AR0235-SLonsemi AR02352MPColor, MonoGlobalS-MountBoard LevelGMSL2
VLS-GM2-AR0246-SLonsemi AR02462MPColorRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0246-CBonsemi AR02462MPColorRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0246-SLonsemi AR02462MPColorRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0521-SLonsemi AR05215MPColorRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0521-CBonsemi AR05215MPColorRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0521-SLonsemi AR05215MPColorRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0522-SLonsemi AR05225MPColor, MonoRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0522-CBonsemi AR05225MPColor, MonoRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0522-SLonsemi AR05225MPColor, MonoRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0544-SLonsemi AR05445MPColor, MonoRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0544-CBonsemi AR05445MPColor, MonoRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0544-SLonsemi AR05445MPColor, MonoRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0821-SLonsemi AR08218MPColorRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0821-CBonsemi AR08218MPColorRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0821-SLonsemi AR08218MPColorRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0822-SLonsemi AR08228MPColor, MonoRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0822-CBonsemi AR08228MPColor, MonoRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0822-SLonsemi AR08228MPColor, MonoRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0830-SLonsemi AR08308MPColor, MonoRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0830-CBonsemi AR08308MPColor, MonoRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0830-SLonsemi AR08308MPColor, MonoRollingS-MountBoard LevelGMSL2
VLS-GM2-AR1335-SLonsemi AR133513MPColorRollingS-MountClosed HousingGMSL2
VLS-GM2-AR1335-CBonsemi AR133513MPColorRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR1335-SLonsemi AR133513MPColorRollingS-MountBoard LevelGMSL2

Let’s build smarter vision together

Accelerate Your Vision System with TechNexion

SHARE YOUR CART