EDM-G-IMX8MMQ16-R10-E32-L-9377-TI

SKU: EDMGIMX8MMQ16R10E32L9377TI Category:

EDM TYPE-G SOM NXP I.MX8M Mini QUAD 1.6GHZ + 1GB LPDDR4 + 32GB EMMC + LVDS + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

Available on backorder

Quantity Discount (%) Price
1 - 99 $119.00
100 - 249 5 % $113.05
250 - 499 10 % $107.10
500+ 15 % $101.15
x

Specifications

Additional information

Core System
Processor

NXP i.MX8M Mini

Processor Speed

1.6 Ghz

Architecture

ARM Cortex-A53 + M4

AI / ML

OpenCL CPU: 32 GOPS

PMIC

NXP PCA9450

Memory

1GB LPDDR4

Storage

32GB eMMC

Board-to-Board Connector

260-pin DDR4 SO-DIMM

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

Connectivity
Network LAN

1x Realtek RTL8211F

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

LVDS
LAN
MIPI CSI
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

GC NanoUltra (1 shader)
GC520L (2D)
OpenGL ES 2.0

Video decode

1080p60 (h.265, VP9, h.264, VP8)

Video encode

1080p60 (h.264)

Camera

MIPI CSI (4 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Boot2Qt
Commercial Linux
FreeRTOS
Real Time OS

Environmental and Mechanical
Dimensions

69.6 x 35mm

Weight

8 grams

Form Factor

EDM Type G

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Industrial: -40°C to +85°C

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

SKU Number

EDMGIMX8MMQ16R10E32L9377TI

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

EDM-G-IMX8M-MINI Block Diagram

Dimensions

EDM-G-IMX8M-MINI Dimensions

SHARE YOUR CART