MESOS-V1300-G1-AR0830-SL

  • Built-in edge processing with 8 TOPS AI performance
  • 1 GigE Ethernet connectivity
  • Comes with OTA and Device management
  • CRA compliance
  • onsemi AR0830 8MP Rolling Shutter Sensor
  • 4K Imaging Capabilities
  • S-Mount for Interchangeable Lenses
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
MESOS-V1300-G1-AR0830-SL Narrow FOV
MESOS-V1300-G1-AR0830-SL Medium FOV
MESOS-V1300-G1-AR0830-SL Wide FOV
MESOS-V1300-G1-AR0830-SB
MESOS-V1300-G1-AR0235-SL Back

Specifications

Core System
Architecture

1x Arm Cortex-M33
1x Arm Cortex-M7
6x Arm® Cortex-A55 multicore complex
NXP eIQ® Neutron Neural Processing Unit

Memory

On-Board 2GB LPDDR4X

Storage

32GB eMMC (default)

AI / Vision Capabilities
NPU / AI

8 TOPS

Camera Information
CMOS Sensor

onsemi AR0830

Active Pixels

3840 (H) x 2160 (V) = 8MP

Pixel Size

1.4 μm x 1.4 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

39.9 dB

Optical Format

1/2.9” (Diagonal 6.17 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color / Mono

Maximum Frame Rate (YUV422-UYVY)

3840 x 2160 @ 5 fps

Output Format

YUV422-UYVY
RGB888

Software
SDK

VizionViewer™ / VizionSDK

External Connectors
Network

1x 1GbE Ethernet

I/O Connector

1× 12-pin: ISO-DI, ISO-DO, Trigger IN, Flash OUT, ISO Power, DC_IN (10–30 VDC, 2A)

Environmental and Mechanical
Dimensions

82 (L) x 29 (W) x 29 (D) mm

Weight

TBD

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-20°C to +50℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

GigE Vision

Ver. 3.0 with RDMA (RoCEv2)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Dimensions

Pin Define

Spectral Characteristics

AR0830 Spectral Characteristics

Part Numbers

Order Information Example:

MESOS-V13xx-G1-AR0830-x-Sxx-xx

OptionCodeDescription
MemoryV13202GB LPDDR4X
SensorAR0830onsemi AR0830 Sensor
ChromaticityCColor
MMonochrome
LensS30S-Mount Module D-FOV 30°
S55S-Mount Module D-FOV 55°
S108S-Mount Module D-FOV 108°
SBS Mount M12 Lens Body
Filter--
IRIR Cut Filter 650nm

For further customization or questions about orders, contact your TechNexion sales representative.

 

Find the right part number

Filtered results based on your current selections

1.

Sensor Type

Choose your sensor type

2.

Lens / FOV

Select the field of view

3.

IR Cut Filter

Select with or without IR Cut Filter

Available standard part numbers
Part number Description Availability
MESOS-V1300-G1-AR0830-SL Narrow FOV MESOS-V1320-G1-AR0830-C-S30
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Color Sensor + 30 Degree M12 Lens
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Narrow FOV MESOS-V1320-G1-AR0830-M-S30
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Monochrome Sensor + 30 Degree M12 Lens
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Narrow FOV MESOS-V1320-G1-AR0830-C-S30-IR
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Color Sensor + 30 Degree M12 Lens with IR-Cut Filter
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Narrow FOV MESOS-V1320-G1-AR0830-M-S30-IR
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Monochrome Sensor + 30 Degree M12 Lens with IR-Cut Filter
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Medium FOV MESOS-V1320-G1-AR0830-C-S55
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Color Sensor + 55 Degree M12 Lens
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Medium FOV MESOS-V1320-G1-AR0830-M-S55
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Monochrome Sensor + 55 Degree M12 Lens
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Medium FOV MESOS-V1320-G1-AR0830-C-S55-IR
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Color Sensor + 55 Degree M12 Lens with IR-Cut Filter
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Medium FOV MESOS-V1320-G1-AR0830-M-S55-IR
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Monochrome Sensor + 55 Degree M12 Lens with IR-Cut Filter
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Wide FOV MESOS-V1320-G1-AR0830-C-S108
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Color Sensor + 108 Degree M12 Lens
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Wide FOV MESOS-V1320-G1-AR0830-M-S108
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Monochrome Sensor + 108 Degree M12 Lens
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Wide FOV MESOS-V1320-G1-AR0830-C-S108-IR
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Color Sensor + 108 Degree M12 Lens with IR-Cut Filter
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SL Wide FOV MESOS-V1320-G1-AR0830-M-S108-IR
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Monochrome Sensor + 108 Degree M12 Lens with IR-Cut Filter
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SB MESOS-V1320-G1-AR0830-C-SB
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Color Sensor + S Mount Body
Available on backorder
Shop
MESOS-V1300-G1-AR0830-SB MESOS-V1320-G1-AR0830-M-SB
GigE Vision Camera with 8 TOPS + 2GB LPDDR4X with onsemi AR0830 Monochrome Sensor + S Mount Body
Available on backorder
Shop
SHARE YOUR CART