TEVS-AR0830

  • onsemi AR0830 8MP rolling shutter camera sensor with ISP.
  • Convenient S-Mount (M12) interchangeable lens.
  • Driver integration support for :
    • NXP i.MX8 / i.MX9 Family
    • Nvidia Jetson Nano / Xavier NX / Orin
    • TI Sitara™ AM62x / Jacinto™ TDA4 Family
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
TEVS-AR0830 Medium FOV
TEVS-AR0830 Narrow FOV
TEVS-AR0830 Wide FOV
TEVS-AR0830 Fisheye
TEVS-AR0830 Back

Specifications

Camera Information
CMOS Sensor

onsemi AR0830

Active Pixels

3840 (H) x 2160 (V) = 8MP

Pixel Size

1.4 μm x 1.4 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

39.9 dB

Input Clock Range

48 MHz

Optical Format

1/2.9” (Diagonal 6.17 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color / Mono

Maximum Frame Rate (YUY2)

3840 x 2160 @ 15 fps
2560 x 1440 @ 30 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG(JPG)
RAW8
RAW10
RAW12

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Digital: 3.3V
Analog: 2.8V
I/O: 1.8V

Power Consumption

≤ 881 mW

SW Standby Power

≤ 62 mW Standby

HW Standby Power

≤ 41 mW Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Sitara™ AM68 / AM69
TI Jacinto™ TDA4VM / TDA4VH
BeagleY®-AI / BeaglePlay®
Raspberry Pi 4 / Raspberry Pi 5
ST STM32MP25
Renesas RZ/V2H
Intel Alder Lake-N
Intel Meteor Lake

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 3.8(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0830 Block Diagram

Dimensions

Spectral Characteristics

AR0830 Spectral Characteristics

Part Numbers

Order Information Example:

TEVS-AR0830-x-Sxx-xx-xxx

OptionCodeDescription
ChromaticityCColor
MMonochrome
Lens--
S30S-Mount Module D-FOV 30°
S96S-Mount Module D-FOV 96°
S108S-Mount Module D-FOV 108°
S205S-Mount Module D-FOV 205°
Filter--
IRIR Cut Filter 650nm
Evaluation Kit-70 pin Standardized Camera Connector
EVK70 pin Standardized Camera Connector with FPC cable
RPI1515 pin Standardized ZIF Connector with FFC cable
RPI2222 pin Standardized ZIF Connector with FFC cable
NXPMini-SAS connection cable for NXP Evaluation Board

 

Standard Parts
Find the right part number

Filtered results based on your current selections

1.

Sensor Type

Choose your sensor type

2.

Adapter Board

Select an adapter board or none

3.

Lens / FOV

Select the field of view

4.

IR Cut Filter

Select with or without IR Cut Filter

Available standard part numbers
Part number Description Availability
TEVS-AR0830 Top TEVS-AR0830-C
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with onboard ISP
In Stock
Shop
TEVS-AR0830 Top TEVS-AR0830-M
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with onboard ISP
In Stock
Shop
TEVS-AR0830 Narrow FOV TEVS-AR0830-C-S30-IR
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with onboard ISP + 30 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
TEVS-AR0830 Narrow FOV TEVS-AR0830-M-S30-IR
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with onboard ISP + 30 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
TEVS-AR0830 Medium FOV TEVS-AR0830-C-S96-IR
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with onboard ISP + 96 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
TEVS-AR0830 Medium FOV TEVS-AR0830-M-S96-IR
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with onboard ISP + 96 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
TEVS-AR0830 Medium FOV TEVS-AR0830-C-S96
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with onboard ISP + 96 Degree M12 Lens
Available on backorder
Shop
TEVS-AR0830 Medium FOV TEVS-AR0830-M-S96
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with onboard ISP + 96 Degree M12 Lens
Available on backorder
Shop
TEVS-AR0830 Wide FOV TEVS-AR0830-C-S108-IR
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with onboard ISP + 108 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
TEVS-AR0830 Wide FOV TEVS-AR0830-M-S108-IR
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with onboard ISP + 108 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
TEVS-AR0830 Fisheye TEVS-AR0830-C-S205-IR
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with onboard ISP + 205 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
TEVS-AR0830 Fisheye TEVS-AR0830-M-S205-IR
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with onboard ISP + 205 Degree M12 Lens with IR-Cut Filter
In Stock
Shop
TEVS-AR0830-EVK Narrow FOV TEVS-AR0830-C-S30-IR-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 30 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
Shop
TEVS-AR0830-EVK Narrow FOV TEVS-AR0830-M-S30-IR-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 30 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
Shop
TEVS-AR0830-EVK Medium FOV TEVS-AR0830-C-S96-IR-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 96 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
Shop
TEVS-AR0830-EVK Medium FOV TEVS-AR0830-M-S96-IR-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 96 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
Shop
TEVS-AR0830-EVK Medium FOV TEVS-AR0830-C-S96-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 96 Degree M12 Lens + FPC Cable for TechNexion SOM EVK
Available on backorder
Shop
TEVS-AR0830-EVK Medium FOV TEVS-AR0830-M-S96-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 96 Degree M12 Lens + FPC Cable for TechNexion SOM EVK
Available on backorder
Shop
TEVS-AR0830-EVK Wide FOV TEVS-AR0830-C-S108-IR-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 108 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
Shop
TEVS-AR0830-EVK Wide FOV TEVS-AR0830-M-S108-IR-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 108 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
Shop
TEVS-AR0830-EVK Fisheye TEVS-AR0830-C-S205-IR-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 205 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
Shop
TEVS-AR0830-EVK Fisheye TEVS-AR0830-M-S205-IR-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 205 Degree M12 Lens with IR-Cut Filter + FPC Cable for TechNexion SOM EVK
In Stock
Shop
TEVS-AR0830-IR-RPI15 Narrow FOV TEVS-AR0830-C-S30-IR-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 30 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI15 Narrow FOV TEVS-AR0830-M-S30-IR-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 30 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI15 Medium FOV TEVS-AR0830-C-S96-IR-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 96 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI15 Medium FOV TEVS-AR0830-M-S96-IR-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 96 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI15 Medium FOV TEVS-AR0830-C-S96-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 96 Degree M12 Lens + RPI 15 Pin Converter and Flex PCB
Available on backorder
Shop
TEVS-AR0830-IR-RPI15 Medium FOV TEVS-AR0830-M-S96-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 96 Degree M12 Lens + RPI 15 Pin Converter and Flex PCB
Available on backorder
Shop
TEVS-AR0830-IR-RPI15 Wide FOV TEVS-AR0830-C-S108-IR-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 108 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI15 Wide FOV TEVS-AR0830-M-S108-IR-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 108 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI15 Fisheye TEVS-AR0830-C-S205-IR-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 205 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI15 Fisheye TEVS-AR0830-M-S205-IR-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 205 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI22 Narrow FOV TEVS-AR0830-C-S30-IR-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 30 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI22 Narrow FOV TEVS-AR0830-M-S30-IR-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 30 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI22 Medium FOV TEVS-AR0830-C-S96-IR-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 96 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI22 Medium FOV TEVS-AR0830-M-S96-IR-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 96 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI22 Medium FOV TEVS-AR0830-C-S96-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 96 Degree M12 Lens + RPI 22 Pin Converter and Flex PCB
Available on backorder
Shop
TEVS-AR0830-IR-RPI22 Medium FOV TEVS-AR0830-M-S96-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 96 Degree M12 Lens + RPI 22 Pin Converter and Flex PCB
Available on backorder
Shop
TEVS-AR0830-IR-RPI22 Wide FOV TEVS-AR0830-C-S108-IR-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 108 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI22 Wide FOV TEVS-AR0830-M-S108-IR-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 108 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI22 Fisheye TEVS-AR0830-C-S205-IR-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 205 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-IR-RPI22 Fisheye TEVS-AR0830-M-S205-IR-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 205 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-NXP Narrow FOV TEVS-AR0830-C-S30-IR-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 30 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
Shop
TEVS-AR0830-NXP Narrow FOV TEVS-AR0830-M-S30-IR-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 30 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
Available on backorder
Shop
TEVS-AR0830-NXP Medium FOV TEVS-AR0830-C-S96-IR-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 96 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
Shop
TEVS-AR0830-NXP Medium FOV TEVS-AR0830-M-S96-IR-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 96 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
Available on backorder
Shop
TEVS-AR0830-NXP Medium FOV TEVS-AR0830-C-S96-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 96 Degree M12 Lens + MINI-SAS Cable for NXP i.MX8 EVK
Available on backorder
Shop
TEVS-AR0830-NXP Medium FOV TEVS-AR0830-M-S96-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 96 Degree M12 Lens + MINI-SAS Cable for NXP i.MX8 EVK
Available on backorder
Shop
TEVS-AR0830-NXP Wide FOV TEVS-AR0830-C-S108-IR-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 108 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
Shop
TEVS-AR0830-NXP Wide FOV TEVS-AR0830-M-S108-IR-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 108 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
Available on backorder
Shop
TEVS-AR0830-NXP Fisheye TEVS-AR0830-C-S205-IR-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + 205 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
Shop
TEVS-AR0830-NXP Fisheye TEVS-AR0830-M-S205-IR-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + 205 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
Available on backorder
Shop
TEVS-AR0830-SB TEVS-AR0830-C-SB
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with onboard ISP + S Mount M12 Lens Holder
In Stock
Shop
TEVS-AR0830-SB TEVS-AR0830-M-SB
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with onboard ISP + S Mount M12 Lens Holder
In Stock
Shop
TEVS-AR0830-SB-EVK TEVS-AR0830-C-SB-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + S Mount M12 Lens Holder + FPC Cable for TechNexion SOM EVK
In Stock
Shop
TEVS-AR0830-SB-EVK TEVS-AR0830-M-SB-EVK
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + S Mount M12 Lens Holder + FPC Cable for TechNexion SOM EVK
In Stock
Shop
TEVS-AR0830-SB-RPI15 TEVS-AR0830-C-SB-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + S Mount M12 Lens Holder + RPI 15 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-SB-RPI15 TEVS-AR0830-M-SB-RPI15
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + S Mount M12 Lens Holder + RPI 15 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-SB-RPI22 TEVS-AR0830-C-SB-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + S Mount M12 Lens Holder + RPI 22 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-SB-RPI22 TEVS-AR0830-M-SB-RPI22
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + S Mount M12 Lens Holder + RPI 22 Pin Converter and Flex PCB
In Stock
Shop
TEVS-AR0830-SB-NXP TEVS-AR0830-C-SB-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Color Rolling Shutter with ISP + S Mount M12 Lens Holder + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
Shop
TEVS-AR0830-SB-NXP TEVS-AR0830-M-SB-NXP
MIPI CSI-2 Sensor onsemi AR0830 8MP 4K Monochrome Rolling Shutter with ISP + S Mount M12 Lens Holder + MINI-SAS Cable for NXP i.MX8 EVK
In Stock
Shop

Documentation

Platform Support

NXP

Nvidia

Texas Instruments

Intel

Platform Support

Renesas

STMicroelectronics

BeagleBoard

Raspberry Pi

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART