ASRock Industrial is a trusted provider of industrial motherboards, edge AI systems, and embedded computing platforms for a wide range of markets, including industrial automation, smart retail, and commercial applications.
By combining ASRock Industrial’s IMB-1250M-WV with TechNexion’s MIPI CSI-2 cameras, developers can build powerful embedded vision solutions on a compact and reliable platform. This integration gives customers a practical way to bring imaging capabilities into Intel-based systems for AI vision and edge computing projects.
ASRock Industrial IMB-1250M-WV
The ASRock Industrial IMB-1250M-WV is a Mini-ITX industrial motherboard built for high-performance embedded applications. Powered by Intel® Core™ Ultra processors (Arrow Lake-H), it delivers strong computing capability for AI workloads while maintaining the flexibility needed for system integration. With support for Intel® MIPI CSI2, multiple display outputs, rich I/O, and expansion options, the IMB-1250M-WV provides a solid foundation for developers building next-generation edge vision systems.
TechNexion Cameras on IMB-1250M-WV
When combined with TechNexion MIPI CSI-2 cameras, the IMB-1250M-WV gives developers an easier way to add vision to their systems. It’s a practical setup for applications like smart inspection, automation, robotics, and intelligent monitoring. With a wide range of camera options available, including different resolutions, shutter types, and lens choices, developers can choose the setup that best fits their project. Together, this solution helps simplify integration and speed up development.
Step-by-Step Integration
Ready to build your own setup?
We also provide a step-by-step guide to help developers connect and set up TechNexion MIPI CSI-2 cameras on the ASRock Industrial IMB-1250M-WV.
TechNexion MIPI CSI-2 RPI-22 Cameras
| Part Number | Sensor | Resolution | View Angle | Chromaticity | Shutter Type | Interface |
|---|---|---|---|---|---|---|
| TEVS-AR0144-C-S33-IR-RPI22 | onsemi AR0144 | 1MP | 33° | Color | Global | MIPI CSI-2 |
| TEVS-AR0144-C-S83-IR-RPI22 | onsemi AR0144 | 1MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S31-IR-RPI22 | onsemi AR0145 | 1MP | 31° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S78-IR-RPI22 | onsemi AR0145 | 1MP | 78° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S32-IR-RPI22 | onsemi AR0234 | 2MP | 32° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S83-IR-RPI22 | onsemi AR0234 | 2MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S128-IR-RPI22 | onsemi AR0234 | 2MP | 128° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S191-IR-RPI22 | onsemi AR0234 | 2MP | 191° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S30-IR-RPI22 | onsemi AR0235 | 2MP | 30° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S30-IR-RPI22 | onsemi AR0235 | 2MP | 30° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S79-IR-RPI22 | onsemi AR0235 | 2MP | 79° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S79-IR-RPI22 | onsemi AR0235 | 2MP | 79° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S120-IR-RPI22 | onsemi AR0235 | 2MP | 120° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S120-IR-RPI22 | onsemi AR0235 | 2MP | 120° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0246-C-S33-IR-RPI22 | onsemi AR0246 | 2MP | 33° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0246-C-S83-IR-RPI22 | onsemi AR0246 | 2MP | 83° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S34-IR-RPI22 | onsemi AR0521 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S85-IR-RPI22 | onsemi AR0521 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S140-IR-RPI22 | onsemi AR0521 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S44-IR-RPI22 | onsemi AR0821 | 8MP | 44° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S74-IR-RPI22 | onsemi AR0821 | 8MP | 74° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S119-IR-RPI22 | onsemi AR0821 | 8MP | 119° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S156-IR-RPI22 | onsemi AR0821 | 8MP | 156° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR1335-C-S85-IR-RPI22 | onsemi AR1335 | 13MP | 85° | Color | Rolling | MIPI CSI-2 |
