AAEON is a leading designer and manufacturer of industrial and embedded computing platforms. The company offers a comprehensive range of products, including industrial PCs, embedded single-board computers, and rugged tablet PCs, catering to various industries such as automation, transportation, and healthcare. With a commitment to innovation and quality, AAEON provides reliable solutions that empower businesses to implement advanced computing applications at the edge.
Partnering with AAEON allows TechNexion to showcase the seamless integration of our MIPI CSI-2 cameras with their compact, AI-ready platforms—starting with the UP Xtreme i14 / UP Xtreme ARL, powered by Intel® Core™ Ultra processors.
AAEON UP Xtreme i14 / UP Xtreme ARL
The UP Xtreme i14 and its successor, UP Xtreme ARL, are ultra-compact, high-performance platforms built for edge AI applications. The new UP Xtreme ARL retains pin-to-pin compatibility while upgrading to the latest Intel® Core™ Ultra 200 Series (formerly Arrow Lake), delivering even greater AI and graphics capabilities.
Both platforms are ideal for vision-based AI, robotics, and smart automation projects, offering a compact yet powerful solution for developers.
Key features:
CPU options: Intel® Core™ Ultra Series / Core™ Ultra 200 Series
Supports up to 64GB LPDDR5
HDMI 2.1, DP 2.1, and USB 3.2 Gen 2 I/O
Industrial-grade 9–36V DC power input
M.2 expansion and onboard TPM 2.0
TechNexion MIPI Cameras on UP AI DevKit
TechNexion’s MIPI CSI-2 cameras, including the TEVS series, are validated and tested to work seamlessly with AAEON’s UP Xtreme i14 / UP Xtreme ARL. Using the MIPI-CSI Camera RPI Converter Kit, developers can easily connect our MIPI CSI-2 cameras without needing additional drivers or kernel patches.
Step-by-Step Integration
Ready to build your own setup?
A complete step-by-step guide is available to walk developers through camera connection and setup on the UP Xtreme i14 / UP Xtreme ARL.
TechNexion MIPI CSI-2 RPI-22 Cameras
| Part Number | Sensor | Resolution | View Angle | Chromaticity | Shutter Type | Interface |
|---|---|---|---|---|---|---|
| TEVS-AR0144-C-S33-IR-RPI22 | onsemi AR0144 | 1MP | 33° | Color | Global | MIPI CSI-2 |
| TEVS-AR0144-C-S83-IR-RPI22 | onsemi AR0144 | 1MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S31-IR-RPI22 | onsemi AR0145 | 1MP | 31° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S78-IR-RPI22 | onsemi AR0145 | 1MP | 78° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S32-IR-RPI22 | onsemi AR0234 | 2MP | 32° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S83-IR-RPI22 | onsemi AR0234 | 2MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S128-IR-RPI22 | onsemi AR0234 | 2MP | 128° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S191-IR-RPI22 | onsemi AR0234 | 2MP | 191° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S30-IR-RPI22 | onsemi AR0235 | 2MP | 30° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S30-IR-RPI22 | onsemi AR0235 | 2MP | 30° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S79-IR-RPI22 | onsemi AR0235 | 2MP | 79° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S79-IR-RPI22 | onsemi AR0235 | 2MP | 79° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S120-IR-RPI22 | onsemi AR0235 | 2MP | 120° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S120-IR-RPI22 | onsemi AR0235 | 2MP | 120° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0246-C-S33-IR-RPI22 | onsemi AR0246 | 2MP | 33° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0246-C-S83-IR-RPI22 | onsemi AR0246 | 2MP | 83° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S34-IR-RPI22 | onsemi AR0521 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S85-IR-RPI22 | onsemi AR0521 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S140-IR-RPI22 | onsemi AR0521 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S44-IR-RPI22 | onsemi AR0821 | 8MP | 44° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S74-IR-RPI22 | onsemi AR0821 | 8MP | 74° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S119-IR-RPI22 | onsemi AR0821 | 8MP | 119° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S156-IR-RPI22 | onsemi AR0821 | 8MP | 156° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR1335-C-S85-IR-RPI22 | onsemi AR1335 | 13MP | 85° | Color | Rolling | MIPI CSI-2 |
