AAEON is a leading designer and manufacturer of industrial and embedded computing platforms. The company offers a comprehensive range of products, including industrial PCs, embedded single-board computers, and rugged tablet PCs, catering to various industries such as automation, transportation, and healthcare. With a commitment to innovation and quality, AAEON provides reliable solutions that empower businesses to implement advanced computing applications at the edge.
Partnering with AAEON allows TechNexion to showcase the seamless integration of our MIPI CSI-2 cameras with their compact, AI-ready platforms—starting with the UP Squared Pro 7000 / UP Squared Pro TWL, powered by Intel® Core™/Atom®/N-Series (formerly Alder Lake-N) processors.
AAEON UP Squared Pro 7000 / TWL
The UP Squared Pro 7000 and its successor, the UP Squared Pro TWL, are compact edge platforms designed for scalable AI and embedded vision workloads. Both models feature a 101.6 mm x 101.6 mm form factor and maintain pin-to-pin compatibility, enabling a seamless upgrade path.
Key features:
CPU options: Intel Atom®, N-series, or i3-N305 / Intel N97, N50
Up to 16GB LPDDR5 memory
Dual Gigabit LAN, USB 3.2 Gen 2, HDMI 2.1
40-pin HAT and 61-pin MIPI-CSI interfaces
TPM 2.0 and 12V–36V wide voltage input
TechNexion Cameras on UP AI DevKit
The UP Squared Pro 7000 / UP Squared Pro TWL includes a native 61-pin MIPI CSI-2 connector—making it fully compatible with TechNexion’s TEVS series cameras. Integration is quick and straightforward using AAEON’s MIPI-CSI Camera RPI Converter Kit, with no need for extra driver development.
Step-by-Step Integration
Ready to build your own setup?
A complete step-by-step guide is available to walk developers through camera connection and setup on the UP Squared Pro 7000 / UP Squared Pro TWL.
TechNexion MIPI CSI-2 RPI-22 Cameras
| Part Number | Sensor | Resolution | View Angle | Chromaticity | Shutter Type | Interface |
|---|---|---|---|---|---|---|
| TEVS-AR0144-C-S33-IR-RPI22 | onsemi AR0144 | 1MP | 33° | Color | Global | MIPI CSI-2 |
| TEVS-AR0144-C-S83-IR-RPI22 | onsemi AR0144 | 1MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S31-IR-RPI22 | onsemi AR0145 | 1MP | 31° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S78-IR-RPI22 | onsemi AR0145 | 1MP | 78° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S32-IR-RPI22 | onsemi AR0234 | 2MP | 32° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S83-IR-RPI22 | onsemi AR0234 | 2MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S128-IR-RPI22 | onsemi AR0234 | 2MP | 128° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S191-IR-RPI22 | onsemi AR0234 | 2MP | 191° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S30-IR-RPI22 | onsemi AR0235 | 2MP | 30° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S30-IR-RPI22 | onsemi AR0235 | 2MP | 30° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S79-IR-RPI22 | onsemi AR0235 | 2MP | 79° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S79-IR-RPI22 | onsemi AR0235 | 2MP | 79° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S120-IR-RPI22 | onsemi AR0235 | 2MP | 120° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S120-IR-RPI22 | onsemi AR0235 | 2MP | 120° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0246-C-S33-IR-RPI22 | onsemi AR0246 | 2MP | 33° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0246-C-S83-IR-RPI22 | onsemi AR0246 | 2MP | 83° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S34-IR-RPI22 | onsemi AR0521 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S85-IR-RPI22 | onsemi AR0521 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S140-IR-RPI22 | onsemi AR0521 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S44-IR-RPI22 | onsemi AR0821 | 8MP | 44° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S74-IR-RPI22 | onsemi AR0821 | 8MP | 74° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S119-IR-RPI22 | onsemi AR0821 | 8MP | 119° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S156-IR-RPI22 | onsemi AR0821 | 8MP | 156° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR1335-C-S85-IR-RPI22 | onsemi AR1335 | 13MP | 85° | Color | Rolling | MIPI CSI-2 |
