EDM-G-IMX8MMQ18-R20-E32-L

SKU: EDMGIMX8MMQ18R20E32L Category:

EDM TYPE-G SOM NXP I.MX8M Mini QUAD 1.8GHZ + 2GB LPDDR4 + 32GB EMMC + LVDS

Available on backorder

Quantity Discount (%) Price
1 - 99 $87.00
100 - 249 5 % $82.65
250 - 499 10 % $78.30
500+ 15 % $73.95
x

Specifications

Additional information

Core System
Processor

NXP i.MX8M Mini

Processor Speed

1.8 Ghz

Architecture

ARM Cortex-A53 + M4

AI / ML

OpenCL CPU: 32 GOPS

PMIC

NXP PCA9450

Memory

2GB LPDDR4

Storage

32GB eMMC

Board-to-Board Connector

260-pin DDR4 SO-DIMM

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

Connectivity
Network LAN

1x Realtek RTL8211F

Signaling
I/O

LVDS
LAN
MIPI CSI
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

GC NanoUltra (1 shader)
GC520L (2D)
OpenGL ES 2.0

Video decode

1080p60 (h.265, VP9, h.264, VP8)

Video encode

1080p60 (h.264)

Camera

MIPI CSI (4 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Boot2Qt
Commercial Linux
FreeRTOS
Real Time OS

Environmental and Mechanical
Dimensions

69.6 x 35mm

Weight

8 grams

Form Factor

EDM Type G

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0°C to +60°C

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
Certification

Compliant with RoHS / REACH directives

Commercial Information
Brand

TechNexion

SKU Number

EDMGIMX8MMQ18R20E32L

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

EDM-G-IMX8M-MINI Block Diagram

Dimensions

EDM-G-IMX8M-MINI Dimensions

SHARE YOUR CART