AXON-IMX8M-PLUS Highlights
64-bit Performance
64-bit ARMv8 Cortex-A53 cores with a modern graphical user interface designed for typical industrial and medical applications.
Rugged and Reliable
Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.
Camera Integration
Machine Vision camera modules are ready off-the-shelf from TechNexion. Seamless integration and optimization from the first day of your project.
Certified Connectivity
Simplify your design with pre-certified wireless options - from the module to the antennas - and make end-device certification processes more predictable while cutting costs.
Software Platform
We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.
Interfaces
Packed with a wide array of interfaces. Our System-on-Modules are as a Swiss Army knife when connecting over serial port, CAN bus, I2C, SPI or USB.
Machine Learning AI
The integrated neural network processing unit (NPU) was designed from the ground up to execute deep learning inference, and to outperform CPU- and GPU-based solutions in the same power range by several times.
Pin Compatibility
Scalability at it's finest is what sets TechNexion System-on-Modules apart. A single carrier board can host from a low-power i.MX8M Mini to a powerful SOC with integrated NPU that the i.MX8M Plus brings to the AXON System-on-Module family.
Specifications
| Core System | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||
| AI / Vision Capabilities | ||||||||||||||||
|
||||||||||||||||
| Connectivity | ||||||||||||||||
|
||||||||||||||||
| Signaling | ||||||||||||||||
|
||||||||||||||||
| Video | ||||||||||||||||
|
||||||||||||||||
| Audio | ||||||||||||||||
|
||||||||||||||||
| Power Specifications | ||||||||||||||||
|
||||||||||||||||
| Software Support | ||||||||||||||||
|
||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||
|
||||||||||||||||
| Certification and Compliance | ||||||||||||||||
|
||||||||||||||||
| Commercial Information | ||||||||||||||||
|
||||||||||||||||
Blockdiagram
Dimensions
Part Numbers
Order Information Example:
AXON-IMX8MLQ-18-Rxx-Exx-xxxx-xx
| Code | Description | |
|---|---|---|
| Processor | IMX8MLQ | NXP i.MX8M Plus |
| Processor Speed | 16 | 1.6Ghz |
| 18 | 1.8Ghz |
|
| Memory | R10 | 1GB LPDDR4 |
| R20 | 2GB LPDDR4 |
|
| R40 | 4GB LPDDR4 | |
| R80 | 8GB LPDDR4 | |
| Storage | E32 | 32GB eMMC |
| Bluetooth / WiFi | - | - |
| 9377 | Qualcomm Atheros QCA9377 802.11 a/b/g/n/ac + Bluetooth | |
| Temperature Range | - | Commercial Temperature range (0~60° C)(Default) |
| TI | Industrial Temperature range (-40~85° C) |
Standard Parts

AXON-IMX8MLQ18-R10-E32
AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 1GB RAM + 32GB EMMC

AXON-IMX8MLQ18-R10-E32-9377
AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 1GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

AXON-IMX8MLQ18-R20-E32
AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 2GB RAM + 32GB EMMC

AXON-IMX8MLQ18-R20-E32-9377
AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 2GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

AXON-IMX8MLQ18-R40-E32
AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 4GB RAM + 32GB EMMC

AXON-IMX8MLQ18-R40-E32-9377
AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 4GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

AXON-IMX8MLQ18-R80-E32
AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 8GB RAM + 32GB EMMC

AXON-IMX8MLQ18-R80-E32-9377
AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 8GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

AXON-IMX8MLQ16-R10-E32-TI
AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 1GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

AXON-IMX8MLQ16-R10-E32-9377-TI
AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 1GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

AXON-IMX8MLQ16-R20-E32-TI
AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 2GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

AXON-IMX8MLQ16-R20-E32-9377-TI
AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 2GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

AXON-IMX8MLQ16-R40-E32-TI
AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 4GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

AXON-IMX8MLQ16-R40-E32-9377-TI
AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 4GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

AXON-IMX8MLQ16-R80-E32-TI
AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 8GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

AXON-IMX8MLQ16-R80-E32-9377-TI
AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 8GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C
Documentation
Getting Started
OS Support
Mechanical
Carrier Board
Certification
Get a Quote
Fill out the details below and one of our representatives will contact you shortly.
