Products_Embedded Computing_banner

TEVS-AR0821

  • onsemi AR0821 8MP rolling shutter camera sensor with ISP
  • Designed for low light and high dynamic range performance
  • Convenient S-Mount (M12) interchangeable lens
  • Compatible with NXP i.MX8 family and Nvidia Jetson Nano/ Xavier NX/ Orin NX, evaluation kits available
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Capture images in 4K

     

Order this product
TEVS-AR0821 Medium FOV Right
TEVS-AR0821 Narrow FOV
TEVS-AR0821 Wide FOV Right
TEVS-AR0821 Wide FOV Right
TEVS-AR0821 BACK

TEVS-AR0821 Highlights

Evaluation Kits

Available to connect the camera module quickly to our System-on-Modules.

Rolling Shutter

Captures a high frame rate and low ambient noise image with a low-cost solution, suitable for static objects.

ISP

Color correction, Lens calibration, over-exposure management, and multiple functions are already taken care of with a built-in ISP.

Lens Adjustment

We provide lens calibration and correction adjustment.

MIPI Interface

Compatible with MIPI connector and easy to change among our camera modules to fit the project requirement.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Software Platform

Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.

Time to Market

With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.

Specifications

Camera Information
CMOS Sensor

onsemi AR0821

Active Pixels

3848 (H) x 2168 (V) = 8MP

Pixel Size

2.1 μm x 2.1 μm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

41.8 dB

Input Clock Range

48 MHz

Optical Format

1/1.7” (Diagonal 9.25 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUY2)

3840 x 2160 @ 15 fps
2560 x 1440 @ 30 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 60 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG(JPG)
RAW8
RAW10
RAW12

HDR Support

Yes

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

3840 x 2160 @ 15 fps ≤ 1004 mW

SW Standby Power

≤ 97 mW Standby

HW Standby Power

≤ 52 mW Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Sitara™ AM68 / AM69
TI Jacinto™ TDA4VM / TDA4VH
BeagleY®-AI / BeaglePlay®
Raspberry Pi 4 / Raspberry Pi 5
ST STM32MP25
Renesas RZ/V2H
Intel Alder Lake-N
Intel Meteor Lake

Operation Systems

Linux
Android

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 4.43(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0821 Block Diagram

Dimensions

Spectral Characteristics

AR0821 Spectral Characteristics

Part Numbers

Order Information Example:

TEVS-AR0821-C-Sxx-xx-xxx

CodeDescription
ChromaticityCColor
Lens--
S44S-Mount Module D-FOV 44°
S74S-Mount Module D-FOV 74°
S119S-Mount Module D-FOV 119°
S156S-Mount Module D-FOV 156°
Filter--
IRIR Cut Filter 650nm
Evaluation Kit-70 pin Standardized Camera Connector
EVK70 pin Standardized Camera Connector with FPC cable
RPI1515 pin Standardized ZIF Connector with FFC cable
RPI2222 pin Standardized ZIF Connector with FFC cable
NXPMini-SAS connection cable for NXP Evaluation Board

 

Standard Parts
TEVS-AR0821 TOP

TEVS-AR0821-C

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP

TEVS-AR0821 Narrow FOV

TEVS-AR0821-C-S44-IR

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 44 Degree M12 Lens with IR-Cut Filter

TEVS-AR0821 Medium FOV Right

TEVS-AR0821-C-S74-IR

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 74 Degree M12 Lens with IR-Cut Filter

TEVS-AR0821 Wide FOV Right

TEVS-AR0821-C-S119-IR

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 119 Degree M12 Lens with IR-Cut Filter

TEVS-AR0821 Wide FOV Right

TEVS-AR0821-C-S156-IR

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 156 Degree M12 Lens with IR-Cut Filter

TEVS-AR0821-EVK Narrow FOV

TEVS-AR0821-C-S44-IR-EVK

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 44 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

TEVS-AR0821-EVK Medium FOV

TEVS-AR0821-C-S74-IR-EVK

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 74 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

TEVS-AR0821-EVK Wide FOV

TEVS-AR0821-C-S119-IR-EVK

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 119 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

TEVS-AR0821-EVK Wide FOV

TEVS-AR0821-C-S156-IR-EVK

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 156 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

TEVS-AR0821-RPI15 Narrow FOV

TEVS-AR0821-C-S44-IR-RPI15

MIPI-CSI2 Sensor onsemi  AR0821 8MP 4K Color Rolling Shutter with ISP + 44 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

TEVS-AR0821-RPI15 Medium FOV

TEVS-AR0821-C-S74-IR-RPI15

MIPI-CSI2 Sensor onsemi  AR0821 8MP 4K Color Rolling Shutter with ISP + 74 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

TEVS-AR0821-RPI15 Wide FOV

TEVS-AR0821-C-S119-IR-RPI15

MIPI-CSI2 Sensor onsemi  AR0821 8MP 4K Color Rolling Shutter with ISP + 119 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

TEVS-AR0821-RPI15 Wide FOV

TEVS-AR0821-C-S156-IR-RPI15

MIPI-CSI2 Sensor onsemi  AR0821 8MP 4K Color Rolling Shutter with ISP + 156 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

TEVS-AR0821-RPI22 Narrow FOV

TEVS-AR0821-C-S44-IR-RPI22

MIPI-CSI2 Sensor onsemi  AR0821 8MP 4K Color Rolling Shutter with ISP + 44 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

TEVS-AR0821-RPI22 Medium FOV

TEVS-AR0821-C-S74-IR-RPI22

MIPI-CSI2 Sensor onsemi  AR0821 8MP 4K Color Rolling Shutter with ISP + 74 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

TEVS-AR0821-RPI22 Wide FOV

TEVS-AR0821-C-S119-IR-RPI22

MIPI-CSI2 Sensor onsemi  AR0821 8MP 4K Color Rolling Shutter with ISP + 119 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

TEVS-AR0821-RPI22 Wide FOV

TEVS-AR0821-C-S156-IR-RPI22

MIPI-CSI2 Sensor onsemi  AR0821 8MP 4K Color Rolling Shutter with ISP + 156 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

TEVS-AR0821-NXP Narrow FOV

TEVS-AR0821-C-S44-IR-NXP

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 44 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

TEVS-AR0821-NXP Medium FOV

TEVS-AR0821-C-S74-IR-NXP

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 74 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

TEVS-AR0821-NXP Wide FOV

TEVS-AR0821-C-S119-IR-NXP

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 119 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

TEVS-AR0821-NXP Wide FOV

TEVS-AR0821-C-S156-IR-NXP

MIPI-CSI2 Sensor onsemi AR0821 8MP 4K Color Rolling Shutter with ISP + 156 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

Movie Vault

Getting Started

Multi Platform Support

Starting Kit

  • Compatible with TechNexion i.MX8 Family
  • Integrated device tree driver in Linux 5.4 Kernel
  • Android 10 and Android 11 Ready

15-Pin RPi / NVidia EVK

  • Connect seamlessly to Nvidia Jetson and Xavier NX

Documentation

Platform Support

NXP

Nvidia

Texas Instruments

Intel

Platform Support

Renesas

STMicroelectronics

BeagleBoard

Raspberry Pi

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART