Products_System on modules_AXON Modules_banner

AXON-IMX8M-PLUS

  • NXP i.MX 8M Plus applications processor
  • Up to 4 Cortex-A53 1.8 GHz processors
  • Cortex-M7 processor with speeds up to 800 MHz
  • Neural Processing Unit (NPU)
  • Image Signal Processor (ISP)
  • Armv8 64-Bit CPU cores

Order this product
AXON-IMX8M-PLUS-9377 TOP
AXON-IMX8M-PLUS BACK

AXON-IMX8M-PLUS Highlights

64-bit Performance

64-bit ARMv8 Cortex-A53 cores with a modern graphical user interface designed for typical industrial and medical applications.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Camera Integration

Machine Vision camera modules are ready off-the-shelf from TechNexion. Seamless integration and optimization from the first day of your project.

Certified Connectivity

Simplify your design with pre-certified wireless options - from the module to the antennas - and make end-device certification processes more predictable while cutting costs.

Software Platform

We advocate Open Source Software and support Linux, Ubuntu, Yocto and Android. Perfect solutions to success can be tailored easily.

Interfaces

Packed with a wide array of interfaces. Our System-on-Modules are as a Swiss Army knife when connecting over serial port, CAN bus, I2C, SPI or USB.

Machine Learning AI

The integrated neural network processing unit (NPU) was designed from the ground up to execute deep learning inference, and to outperform CPU- and GPU-based solutions in the same power range by several times.

Pin Compatibility

Scalability at it's finest is what sets TechNexion System-on-Modules apart. A single carrier board can host from a low-power i.MX8M Mini to a powerful SOC with integrated NPU that the i.MX8M Plus brings to the AXON System-on-Module family.

Specifications

Core System
Processor

NXP i.MX8M Plus

Architecture

ARM Cortex-A53 + M7

PMIC

NXP PCA9450

Memory

Upto 8GB LPDDR4

Storage

32GB eMMC (default)

Board-to-Board Connector

AXON 80-pin Hirose connectors

System on Module

AXON SOM

Debug Interface

JTAG / UART

AI / Vision Capabilities
NPU / AI

NN Accel 2.3 TOPS

Camera

2 x ISP up to 12 MP resolution
Dual MIPI CSI (4 lanes)

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac (optional)

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth (optional)

Antenna

MHF4 connector (optional)

Signaling
I/O

RGMII
HDMI
LVDS
LAN
MIPI CSI-2
MIPI DSI
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

GC520L (2D)
Vivante GC7000UL

Video Decode

1080p60 H.265, H.264, VP9, VP8

Video Encode

1080p60 (h.265, h.264)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Boot2Qt
Commercial Linux

Environmental and Mechanical
Dimensions

58 x 37 mm

Weight

8 grams

Form Factor

AXON

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C
Industrial: -40°C to +85°C

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

AXON-IMX8M-PLUS Block Diagram

Dimensions

AXON-IMX8M-PLUS Dimensions

Part Numbers

Order Information Example:

AXON-IMX8MLQ-18-Rxx-Exx-xxxx-xx

CodeDescription
ProcessorIMX8MLQNXP i.MX8M Plus
Processor Speed161.6Ghz
181.8Ghz
MemoryR101GB LPDDR4
R202GB LPDDR4
R404GB LPDDR4
R808GB LPDDR4
Storage E3232GB eMMC
Bluetooth / WiFi--
9377Qualcomm Atheros QCA9377 802.11 a/b/g/n/ac + Bluetooth
Temperature Range -Commercial Temperature range (0~60° C)(Default)
TIIndustrial Temperature range (-40~85° C)
Standard Parts
AXON-IMX8M-PLUS TOP

AXON-IMX8MLQ18-R10-E32

AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 1GB RAM + 32GB EMMC

AXON-IMX8M-PLUS-9377 TOP

AXON-IMX8MLQ18-R10-E32-9377

AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 1GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

AXON-IMX8M-PLUS TOP

AXON-IMX8MLQ18-R20-E32

AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 2GB RAM + 32GB EMMC

AXON-IMX8M-PLUS-9377 TOP

AXON-IMX8MLQ18-R20-E32-9377

AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 2GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

AXON-IMX8M-PLUS TOP

AXON-IMX8MLQ18-R40-E32

AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 4GB RAM + 32GB EMMC

AXON-IMX8M-PLUS-9377 TOP

AXON-IMX8MLQ18-R40-E32-9377

AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 4GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

AXON-IMX8M-PLUS TOP

AXON-IMX8MLQ18-R80-E32

AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 8GB RAM + 32GB EMMC

AXON-IMX8M-PLUS-9377 TOP

AXON-IMX8MLQ18-R80-E32-9377

AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 8GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH

AXON-IMX8M-PLUS TOP

AXON-IMX8MLQ16-R10-E32-TI

AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 1GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

AXON-IMX8M-PLUS-9377 TOP

AXON-IMX8MLQ16-R10-E32-9377-TI

AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 1GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

AXON-IMX8M-PLUS TOP

AXON-IMX8MLQ16-R20-E32-TI

AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 2GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

AXON-IMX8M-PLUS-9377 TOP

AXON-IMX8MLQ16-R20-E32-9377-TI

AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 2GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

AXON-IMX8M-PLUS TOP

AXON-IMX8MLQ16-R40-E32-TI

AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 4GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

AXON-IMX8M-PLUS-9377 TOP

AXON-IMX8MLQ16-R40-E32-9377-TI

AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 4GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

AXON-IMX8M-PLUS TOP

AXON-IMX8MLQ16-R80-E32-TI

AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 8GB RAM + 32GB EMMC INDUSTRIAL TEMP -40~85C

AXON-IMX8M-PLUS-9377 TOP

AXON-IMX8MLQ16-R80-E32-9377-TI

AXON SOM NXP I.MX8M PLUS QUAD 1.6GHZ + 8GB RAM + 32GB EMMC + QCA9377 802.11AC + BLUETOOTH INDUSTRIAL TEMP -40~85C

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART