The NVIDIA Jetson Orin™ Developer Kit is a powerful platform for building next-generation edge AI systems. With robust performance, rich I/O, and strong support from the NVIDIA ecosystem, it’s widely adopted across robotics, industrial automation, and AI-enabled vision applications.
To help customers deploy multi-camera systems on this popular platform, TechNexion offers a portfolio of GMSL2™ cameras—fully compatible with the Jetson Orin™ Developer Kit when paired with our adapter board. This setup enables long-distance transmission, synchronized capture, and plug-and-play development.
Nvidia Jetson Orin™ Nano Developer Kit
The NVIDIA Jetson Orin™ Nano Developer Kit brings exceptional AI performance to compact, power-efficient designs. It delivers up to 67 TOPS of AI performance. This makes it ideal for a wide range of applications, including robotics, smart cameras, and intelligent IoT devices.
TechNexion Cameras on Nvidia Jetson Orin™
TechNexion’s GMSL2™ cameras are built for high-performance edge AI applications that need more than a single camera view. Whether you’re building a robotics vision system or a 360° inspection setup, our solution supports up to 8 cameras running in perfect sync—even when placed up to 15 meters away.
Using the VL-GM2-8CAM-RPI22 adapter board, our cameras connect easily to the Orin DevKit via the 22-pin MIPI interface. Each camera module is supported by open-source drivers and JetPack-compatible sample code, making it easy to build synchronized, multi-camera AI systems for real-world deployment.
Step-by-Step Integration
Getting started is simple. Just connect the VL-GM2-8CAM-RPI22 board to the Jetson Orin Developer Kit, attach up to 8 GMSL2 cameras via coaxial cables, and follow our developer guide for step-by-step instructions.
You’ll be able to stream synchronized video from multiple cameras using JetPack 6.x and GStreamer—no complex setup required.
TechNexion GMSL2 Camera Lineup
| Part Number | Sensor | Resolution | Chromaticity | Shutter Type | Lens | Enclosure | Interface |
|---|---|---|---|---|---|---|---|
| VLS-GM2-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0144-CB | onsemi AR0144 | 1MP | Color | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0145-SL | onsemi AR0145 | 1MP | Color, Mono | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0145-CB | onsemi AR0145 | 1MP | Color, Mono | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0145-SL | onsemi AR0145 | 1MP | Color, Mono | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0234-CB | onsemi AR0234 | 2MP | Color | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0235-SL | onsemi AR0235 | 2MP | Color, Mono | Global | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0235-CB | onsemi AR0235 | 2MP | Color, Mono | Global | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0235-SL | onsemi AR0235 | 2MP | Color, Mono | Global | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0521-CB | onsemi AR0521 | 5MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0522-CB | onsemi AR0522 | 5MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0821-CB | onsemi AR0821 | 8MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR0822-CB | onsemi AR0822 | 8MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2 |
| VLS-GM2-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Closed Housing | GMSL2 |
| VLS-GM2-AR1335-CB | onsemi AR1335 | 13MP | Color | Rolling | C-Mount | Closed Housing | GMSL2 |
| UVLS-GM2-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Board Level | GMSL2 |