EDM1-IMX6Q10-R20-E16-9377

SKU: EDM1IMX6Q10R20E169377 Categories: ,

EDM System-on-Module based around NXP i.MX6 Quad SoC with 2GB of DDR3 memory, 16GB eMMC and QCA-9377 Wireless and Bluetooth.

13 in stock (can be backordered)

Quantity Discount (%) Price
1 - 99 $147.00
100 - 249 5 % $139.65
250 - 499 10 % $132.30
500+ 15 % $124.95
x

Specifications

Additional information

Core System
Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

PMIC

NXP MMPF0100

Memory

2GB DDR3

Storage

16GB eMMC

Board-to-Board Connector

EDM connector (314-pin MXM3)

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

HDMI
LVDS
RGB TTL
LAN
MIPI CSI
MIPI DSI
PCIe
SATA
USB
USB OTG
I²S
SPDIF
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Vivante GC2000 (Dual/Quad)
Vivante GC320 (2D Composition)
Vivante GC355 (Dual / Quad)

Video decode

1080p60 H.264 (Dual/Quad)

Video encode

BP/Dual 720p

Camera

MIPI CSI (4 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Commercial Linux
Real Time OS

Environmental and Mechanical
Dimensions

82 x 60 mm

Weight

20 grams

Form Factor

EDM Type 1

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0°C to +60°C

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

SKU Number

EDM1IMX6Q10R20E169377

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Block Diagram

EDM1-IMX6-eMMC Block Diagram

Dimensions

EDM1-IMX6 Dimensions

SHARE YOUR CART