PIXI-9377-P

SKU: PIXI9377P Category:

QCA9377 WIFI 802.11AC (PCIE) + BLUETOOTH (USB) SOLDER DOWN MODULE

$25.00

Quantity Discount (%) Price
1 - 499 $25.00
500+ 0.04 % $24.99

Available on backorder

x

Specifications

Additional information

Connectivity
Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Power Specifications
Power Input

3.3V DC

Power Consumption

Depending on Configuration

Environmental and Mechanical
Dimensions

12 x 16 mm

Weight

≤ 2 grams

Form Factor

M.2 LGA Type 1216

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Industrial: -40°C to +85°C

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Block Diagram

PIXI-9377-P Block Diagram

Dimensions

PIXI-9377-P Dimensions

SHARE YOUR CART