Imagine a surveillance system that can detect even the smallest details in a scene, accurately identify potential threats with unparalleled precision. Or envision an autonomous vehicle that can perceive and analyze its surroundings with such clarity that making split-second decisions seems almost instinctual. The AR1335 sensor can make these scenarios not only possible but incredibly effective.
The AR1335 is a high-resolution sensor that excels in low light performance compared to sensors with a similar pixel size (1.1µm x 1.1µm). Its dynamic range can capture both bright highlights and dark shadows in the same frame. The advantage the small pixel size provides is its ability to capture minute objects, which comes in handy in applications such as digital microscopes and lab equipment.
The introduction of the AR1335 sensor by Onsemi made high-resolution imaging possible in embedded vision systems without compromising the form factor.
In this article, we present the features of the sensor and learn why it is perfect for some of the most modern smart vision systems. We will also explore some of the camera solutions based on the sensors offered by TechNexion and their applications.
AR1335 – key features and technical specifications
The Onsemi AR1335 CMOS image sensor is a top-of-the-line 13MP sensor that utilizes advanced BSI (Back Side Illuminated) technology with 1.1μm pixels. This cutting-edge technology enhances the sensor’s performance in low-light conditions, increases its quantum efficiency, and expands its full-well capacity. As a result, this sensor can produce higher-quality images compared to many of its predecessors.
The AR1335 offers unique features that make it ideal for applications that demand top-of-the-line image quality, low energy consumption, and a compact design. It is especially well-suited for small-form-factor embedded vision systems such as document cameras, industrial tablets, and retina scanners. The AR1335 has seen wide adoption ever since its launch and is now part of some of the world’s best vision systems.
Here are some of the standout features of the AR1335 sensor:
- This high-resolution sensor has a pixel array of 4208H x 3120V, making it perfect for various high-resolution vision applications.
- It also supports high frame rates, allowing full-resolution images at 30 fps. Advanced video capabilities include 4K at 30 fps, 1080P at 60 fps, and 720P at 120 fps are ideal for capturing images and videos without motion blur, even when objects move at high speeds.
- This highly versatile sensor offers multiple MIPI lanes (2, 3, and 4) with options for bit-depth compression (10-8 and 10-6), making efficient bandwidth use. It also supports 3D synchronization controls, allowing stereo video capture and expanding its technology application.
- Additionally, it includes programmable controls for image customization, such as gain, blanking, exposure, and image reversal, which enhances its flexibility for various imaging needs.
- The sensor boasts impressive low noise performance, thanks to integrating two on-die phase-locked loop (PLL) oscillators. It also comes equipped with a built-in temperature sensor to help monitor and maintain optimal performance. Additionally, the on-chip features such as windowing, mirroring, and Bayer pattern horizontal down-size scaler allow for further image processing capabilities directly on the sensor.
TechNexion's portfolio of AR1335 cameras
TechNexion has consistently focused on bringing high-quality solutions to the market. In that pursuit, we have designed and manufactured cameras based on a wide variety of sensors, such as AR0144, AR0234, AR0521, and AR0821, just to name a few. Of the many camera modules in our portfolio, the ones based on the AR1335 sensor have the highest resolution, which is 13MP.
One of the most popular among them is the TEVS-AR1335-C-S85-IR-RPI22, a 13MP NVIDIA Jetson camera.
Here are some features of the camera:
- High dynamic range – Makes it suitable for use in bright light conditions.
- A pixel size of 1.1µm x 1.1µm – A small pixel size enables the camera to capture minute objects.
- An interchangeable M12 lens – Offers customers the option and flexibility to choose from a wide selection of M12 lenses from the market.
- Optimized for low light performance – This camera can be used in systems where the ambient light is low.
Apart from this product, our portfolio contains more than 10 camera solutions based on the AR1335 sensor. Our engineering team has invested a lot of time and effort in optimizing the sensor to get the best output. You can learn more about all our embedded vision solutions here.
MIPI-CSI2 Sensor onsemi AR1335 13MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
TEVS-AR1335-C-S85-IR-RPI22
- onsemi AR1335 13MP rolling shutter camera sensor with ISP.
- Designed for low light and high dynamic range performance.
- Convenient S-Mount (M12) interchangeable lens.
- Compatible with Nvidia Jetson Nano / Xavier NX / Orin NX.
- Evaluation Kits available.
Applications of TechNexion's AR1335 camera modules:
TechNexion’s AR1335 camera modules, with their high-resolution imaging capabilities, are ideal for various applications:
- Document cameras: Useful for educators and businesses alike, document cameras allow for easy presentation and recording of documents or 3D objects. With its high-resolution capabilities, the AR1335 ensures that all details and fine print are clear and legible, making it perfect for archiving, sharing, and projecting documents. Additionally, its BSI technology enables it to capture images in various lighting conditions, enhancing readability. Our AR1335-based cameras can also be used as an aid in document cameras used by people with low vision.
- Industrial handhelds: The AR1335’s advanced imaging capabilities make it a valuable tool for industrial handheld devices. These devices require detailed imaging to identify defects, read codes, and capture high-quality pictures of equipment. The rugged design of TechNexion’s AR1335 modules is well-suited for the challenging environments in which these industrial devices operate. The small form factor of our AR1335 cameras also becomes useful since industrial handhelds are compact devices with little leeway regarding component size.
- Digital signage: The AR1335 sensor is an excellent choice for capturing high-quality images and videos for dynamic and engaging advertising or information displays. With its ability to capture vibrant and clear footage, this sensor can greatly enhance viewer engagement and message delivery in retail, transportation, public spaces, and more.
- Skin scanners: Skin scanners are used in dermatology to analyze skin conditions, monitor changes over time, and plan treatments. With its high-resolution images and detailed imaging capabilities, the AR1335 sensor is ideal for precise skin analysis, which can assist in accurate diagnoses and personalized treatment plans. The small pixel size ensures that even the minute details of the skin are not missed.
- Wound measurement devices: With their high-resolution sensor, TechNexion’s AR1335 cameras are perfect for wound measurement devices. Getting the details and size of the wound right is critical in the treatment process. The high resolution of 13MP makes this possible with the right lens.
A digital signage
- Smart surveillance: In security applications, clear, detailed images are paramount. AR1335 cameras can be used in surveillance cameras to capture high-quality video footage, even in low-light conditions, helping to identify individuals, vehicles, or activities and enhancing overall security.
- Digital microscopes: Microscopes used for lab diagnostics and clinical research analyze microbes, blood samples, and body fluids. This demands a camera and a sensor that can capture even the smallest of details with high pixel density. AR1335-based cameras are well suited for such an application.
- Retina scanners: Retina scanners view intricate details of the retina. This technique diagnoses conditions like diabetic retinopathy, occlusion, and retinitis. A high-resolution camera is a must for an application like this.
A digital microscope
With features such as high resolution, small pixel size, and high dynamic range, TechNexion’s AR1335 cameras are well-suited for imaging applications that demand high quality. They meet the quality needs of most modern vision applications, including digital microscopes, industrial handhelds, smart kiosks, and more.
TechNexion – redefining vision with world-class cameras
Our cameras are the result of years of continuous research and development. We consistently keep adding new products to our portfolio. In addition to using high-quality sensors such as AR1335, we offer different variants with features such as:
- Rolling shutter and global shutter
- Interfaces such as MIPI CSI-2, USB3, and FPD-Link III
- S-mount and C-mount
- Ordinary and HDR cameras
To make the experience smoother for our customers, we also support the integration of our cameras into their systems. We also leverage our state-of-the-art manufacturing facility to ensure our customers get only the best. Talk to a TechNexion expert today to get the best camera modules for your embedded vision device.
Related Products
Get a Quote
Fill out the details below and one of our representatives will contact you shortly.
