TEVS-AR1335 Highlights
Evaluation Kits
Available to connect the camera module quickly to our System-on-Modules, NXP Official Evaluation Boards, Nvidia Jetson family, and many others.
Rolling Shutter
Captures a high frame rate and low ambient noise image with a low-cost solution, suitable for static objects.
ISP
Color correction, Lens calibration, over-exposure management, and multiple functions are already taken care of with a built-in ISP.
Lens Adjustment
We provide lens calibration and correction adjustment.
MIPI Interface
Compatible with MIPI connector and easy to change among our camera modules to fit the project requirement.
Rugged and Reliable
Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.
Software Platform
Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.
Time to Market
With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.
Specifications
Camera Information | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||||||
Interface | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
Power Specifications | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
Software Support | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
Environmental and Mechanical | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
Certification and Compliance | ||||||||||||||||||||||||
|
||||||||||||||||||||||||
Commercial Information | ||||||||||||||||||||||||
|
Block Diagram
Dimensions
Spectral Characteristics
Switch Setting
Part Numbers
Order Information Example:
TEVS-AR1335-C-Sxx-xx-xxx
Code | Description | |
---|---|---|
Chromaticity | C | Color |
Lens | - | - |
S85 | S-Mount Module D-FOV 85° | |
Filter | - | - |
IR | IR Cut Filter 650nm | |
Evaluation Kit | - | 70 pin Standardized Camera Connector |
EVK | 70 pin Standardized Camera Connector with FPC cable | |
RPI15 | 15 pin Standardized ZIF Connector with FFC cable | |
RPI22 | 22 pin Standardized ZIF Connector with FFC cable | |
NXP | Mini-SAS connection cable for NXP Evaluation Board |
Standard Parts
TEVS-AR1335-C
MIPI-CSI2 Sensor onsemi AR1335 13MP Color Rolling Shutter with ISP
TEVS-AR1335-C-S85-IR
MIPI-CSI2 Sensor onsemi AR1335 13MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter
TEVS-AR1335-C-S85-IR-EVK
MIPI-CSI2 Sensor onsemi AR1335 13MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK
TEVS-AR1335-C-S85-IR-RPI15
MIPI-CSI2 Sensor onsemi AR1335 13MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
TEVS-AR1335-C-S85-IR-RPI22
MIPI-CSI2 Sensor onsemi AR1335 13MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB
TEVS-AR1335-C-S85-IR-NXP
MIPI-CSI2 Sensor onsemi AR1335 13MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK
Documentation
Getting Started
Mechanical
Certification
Nvidia Jetson
NXP i.MX8M Family
Get a Quote
Fill out the details below and one of our representatives will contact you shortly.