Products_Embedded Computing_banner

TEVS-AR0522

  • onsemi AR0522 5MP rolling shutter camera sensor with ISP.
  • Designed for low light and high dynamic range performance.
  • Convenient S-Mount (M12) interchangeable lens.
  • Driver integration support for : • NXP i.MX8 / i.MX9 Family • Nvidia Jetson Nano / Xavier NX / Orin • TI Sitara™ AM62x / Jacinto™ TDA4 Family
  • Comes with VizionViewer™ SDK

Evaluation Kits Available

     

Order this product
TEVS-AR0522 Medium FOV Right
TEVS-AR0522 Narrow FOV Right
TEVS-AR0522 Wide FOV Right
TEVS-AR0522 Back

TEVS-AR0522 Highlights

Evaluation Kits

Available to connect the camera module quickly to our System-on-Modules.

Rolling Shutter

Captures a high frame rate and low ambient noise image with a low-cost solution, suitable for static objects.

ISP

Color correction, Lens calibration, over-exposure management, and multiple functions are already taken care of with a built-in ISP.

Lens Adjustment

We provide lens calibration and correction adjustment.

MIPI Interface

Compatible with MIPI connector and easy to change among our camera modules to fit the project requirement.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Software Platform

Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.

Time to Market

With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.

Specifications

Camera Information
CMOS Sensor

onsemi AR0522

Active Pixels

2592 (H) x 1944 (V) = 5MP

Pixel Size

2.2 µm x 2.2 µm

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Mono / Color

Illuminated type

Back Side Illuminated (BSI)

Maximum Frame Rate (YUY2)

1280 x 720 @ 60 fps
1280 x 960 @ 60 fps
1920 x 1080 @ 60 fps
2560 x 1440 @ 32 fps
2592 x 1944 @ 24 fps
640 x 480 @ 120 fps

Maximum S/N Ratio

40 dB

Input Clock Range

48 MHz

Output Format

YUV2

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Camera Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

2592 x 1944 @ 30 fps ≤ 762mW

Standby Power

≤ 27 mW Standby

Software Support
Platform Support

NXP i.MX8M Nano / Mini / Plus
NXP i.MX93
TI Sitara™ AM62x / AM62A
TI Jacinto™ TDA4VM / TDA4VA / TDA4VH
NVIDIA Jetson Nano
NVIDIA Xavier NX
NVIDIA Orin Nano/NX

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ SDK

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 4.3(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

TEVS-AR0522 Block Diagram

Dimensions

TEVS-AR0522 Dimension

Spectral Characteristics

AR0522 Spectral Characteristics

Switch Setting

AR0522 Switch

Part Numbers

Order Information Example:

TEVS-AR0522-C-Sxx-xx-xxx

CodeDescription
ChromaticityCColor
MMonochrome
Lens--
S34S-Mount Module D-FOV 34°
S85S-Mount Module D-FOV 85°
S140S-Mount Module D-FOV 140°
Filter--
IRIR Cut Filter 650nm
Evaluation Kit-70 pin Standardized Camera Connector
EVK70 pin Standardized Camera Connector with FPC cable
RPI1515 pin Standardized ZIF Connector with FFC cable
RPI2222 pin Standardized ZIF Connector with FFC cable
NXPMini-SAS connection cable for NXP Evaluation Board

 

Standard Parts
TEVS-AR0522 Front

TEVS-AR0522-C

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP

TEVS-AR0522 Front

TEVS-AR0522-M

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP

TEVS-AR0522 Narrow FOV Right

TEVS-AR0522-C-S34-IR

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter

TEVS-AR0522 Narrow FOV Right

TEVS-AR0522-M-S34-IR

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter

TEVS-AR0522 Medium FOV Right

TEVS-AR0522-C-S85-IR

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter

TEVS-AR0522 Medium FOV Right

TEVS-AR0522-M-S85-IR

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter

TEVS-AR0522 Wide FOV Right

TEVS-AR0522-C-S140-IR

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter

TEVS-AR0522 Wide FOV Right

TEVS-AR0522-M-S140-IR

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter

TEVS-AR0522-EVK Narrow FOV

TEVS-AR0522-C-S34-IR-EVK

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

TEVS-AR0522-EVK Narrow FOV

TEVS-AR0522-M-S34-IR-EVK

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

TEVS-AR0522-EVK Medium FOV

TEVS-AR0522-C-S85-IR-EVK

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

TEVS-AR0522-EVK Medium FOV

TEVS-AR0522-M-S85-IR-EVK

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

TEVS-AR0522-EVK Wide FOV

TEVS-AR0522-C-S140-IR-EVK

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

TEVS-AR0522-EVK Wide FOV

TEVS-AR0522-M-S140-IR-EVK

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + FPC Cable for Technexion SOM EVK

TEVS-AR0522-RPI15 Narrow FOV

TEVS-AR0522-C-S34-IR-RPI15

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

TEVS-AR0522-RPI15 Narrow FOV

TEVS-AR0522-M-S34-IR-RPI15

MIPI-CSI2 Sensor onsemi  AR0522 5MP Mono Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

TEVS-AR0522-RPI15 Medium FOV

TEVS-AR0522-C-S85-IR-RPI15

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

TEVS-AR0522-RPI15 Medium FOV

TEVS-AR0522-M-S85-IR-RPI15

MIPI-CSI2 Sensor onsemi  AR0522 5MP Mono Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

TEVS-AR0522-RPI15 Wide FOV

TEVS-AR0522-C-S140-IR-RPI15

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

TEVS-AR0522-RPI15 Wide FOV

TEVS-AR0522-M-S140-IR-RPI15

MIPI-CSI2 Sensor onsemi  AR0522 5MP Mono Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB

TEVS-AR0522-RPI22 Narrow FOV

TEVS-AR0522-C-S34-IR-RPI22

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

TEVS-AR0522-RPI22 Narrow FOV

TEVS-AR0522-M-S34-IR-RPI22

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

TEVS-AR0522-RPI22 Medium FOV

TEVS-AR0522-C-S85-IR-RPI22

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

TEVS-AR0522-RPI22 Medium FOV

TEVS-AR0522-M-S85-IR-RPI22

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

TEVS-AR0522-RPI22 Wide FOV

TEVS-AR0522-C-S140-IR-RPI22

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

TEVS-AR0522-RPI22 Wide FOV

TEVS-AR0522-M-S140-IR-RPI22

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + RPI 22 Pin Converter and Flex PCB

TEVS-AR0522-NXP Narrow FOV

TEVS-AR0522-C-S34-IR-NXP

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

TEVS-AR0522-NXP Narrow FOV

TEVS-AR0522-M-S34-IR-NXP

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 34 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

TEVS-AR0522-NXP Medium FOV

TEVS-AR0522-C-S85-IR-NXP

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

TEVS-AR0522-NXP Medium FOV

TEVS-AR0522-M-S85-IR-NXP

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 85 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

TEVS-AR0522-NXP Wide FOV

TEVS-AR0522-C-S140-IR-NXP

MIPI-CSI2 Sensor onsemi AR0522 5MP Color Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

TEVS-AR0522-NXP Wide FOV

TEVS-AR0522-M-S140-IR-NXP

MIPI-CSI2 Sensor onsemi AR0522 5MP Mono Rolling Shutter with ISP + 140 Degree M12 Lens with IR-Cut Filter + MINI-SAS Cable for NXP i.MX8 EVK

Movie Vault

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART