Core System |
Processor | NXP i.MX6 Solo NXP i.MX6 Duallite NXP i.MX6 Quad
| Architecture | ARM Cortex-A9
| PMIC | NXP MMPF0100
| Memory | Upto 2GB DDR3
| Storage | 16GB eMMC
|
---|
|
Connectivity |
Network LAN | 1x Atheros AR8031 Gigabit LAN
| Power over Ethernet | PoE function 802.3at
|
---|
|
Video |
GPU Engine | Vivante GC2000 (Quad) Vivante GC320 (2D Composition) Vivante GC355 (Quad) Vivante GC880 (Solo/DualLite)
| Video Decode | 1080p30 + D1 (Solo/DualLite) 1080p60 H.264 (Quad)
| Video Encode | 1080p30 H.264 BP/Dual 720p
|
---|
|
Audio |
|
Power Specifications |
Power Connector | 2-pin Micro-Fit 3.0
| Power Input | 10-30V DC
| Power Consumption | Depending on Configuration
|
---|
|
Software Support |
Standard Support | Linux Yocto Ubuntu Android
| Extended Support | Commercial Linux
|
---|
|
Mounting Options |
Rear Mounting | 6 mounting clips required (included)
| VESA Mounting | 35*75 VESA MIS C. Standard (separate purchase)
| Surface Mounting | 8 mounting holes
|
---|
|
Display |
LCD | 7 inch widescreen LCD with LED Backlight
| Resolution | 1024 x 600 pixels
| Luminance | 500 cd/m²
| Maximum Colors | 16.7 million
| Touchscreen | Projective Capacitive (multitouch)
|
---|
|
External Connectors |
External Display | 1x HDMI
| Network | 1x RJ45
| USB | 1x USB 2.0 Host 1x USB 2.0 OTG
| CAN BUS | 2x Flex CAN version 2.0B compliant (galvanic isolated)
| Serial Port | 1x RS-232 (galvanic isolated) 1x RS-232/422/485 (galvanic isolated)
| GPIO Connector | 4x GPIO (galvanic isolated)
| Buttons | 1x Boot Select 1x Reset
| SIM Card Slot | 1x Micro-SIM Card Slot
| SD Card Slot | 1x MicroSD Card Slot
|
---|
|
Environmental and Mechanical |
Enclosure Material | Metal
| Dimensions | 198(W) x 137(H) x 48(D) mm
| Weight | TBD
| Frontbezel | Brushed Anodized Aluminium
| IP Rating | IP65 Front
| MTBF | 50,000 Hours
| Shock | 15G half-sine 11 ms duration
| Vibration | 1 Grms random 5-500Hz hr/axis
| Relative Humidity | 10 to 90 %
| Operation Temperature | Commercial: 0°C to +50°C
|
---|
|
Certification and Compliance |
Certification | Compliant with CE / FCC / RoHS / REACH directives
|
---|
|
Commercial Information |
Brand | TechNexion
| Country of Origin | Taiwan
| HTSN | 8471.90.0000
| ECCN | 5A992.c Mass Market
| CCATS | 740.17(b)(1) Mass Market (No License Required)
| REACH / RoHS | Yes
|
---|
|