To accelerate the development of intelligent vision-enabled systems, TechNexion offers a comprehensive portfolio of MIPI CSI-2 camera modules fully compatible with NXP’s i.MX8M Plus Evaluation Kit (8MPLUSLPD4-EVK). This platform is designed with AI at the edge in mind—equipped with a built-in NPU and multimedia capabilities, it’s a strong fit for products like smart kiosks, industrial panels, and intelligent monitoring devices.
With our camera modules, connecting to the EVK is quick and effortless—perfect for developers aiming to shorten time-to-demo and fast-track their product journey.
NXP i.MX8M Plus Evaluation Kit
The i.MX8M Plus EVK is a developer-friendly board built around NXP’s feature-rich applications processor. It combines four Cortex-A53 cores, a real-time Cortex-M7, and an integrated neural processor to handle machine learning workloads efficiently. The kit includes 6GB of RAM, 16GB of storage, and a full set of interfaces—dual Gigabit Ethernet, USB 3.0, M.2 expansion, and dual MIPI-CSI via mini-SAS connectors—making it highly adaptable for connected vision systems. It’s well suited for projects in smart healthcare, factory automation, and edge computing where camera input is critical.
TechNexion Cameras on NXP i.MX8M Plus EVK
Pairing our MIPI CSI-2 cameras with the i.MX8M Plus EVK is a smooth process. Using a TechNexion adapter board and a mini-SAS cable, you can hook up your selected sensor directly to the EVK’s MIPI-CSI interface. Everything’s been tested and validated—no driver headaches, no lengthy configuration. Whether you’re capturing basic imagery or tracking fast motion, our camera range spans 1MP to 13MP, with both rolling and global shutter types to meet your project’s unique needs.
Step-by-Step Integration
To make integration even easier, we’ve created a clear guide that walks you through each stage—from physical connection to image streaming. If you’re new to embedded vision or just want to get up and running fast, our documentation has you covered.
TechNexion MIPI CSI-2 camera with Mini-SAS Connector
| Part Number | Sensor | Resolution | View Angle | Chromaticity | Shutter Type | Interface |
|---|---|---|---|---|---|---|
| TEVS-AR0144-C-S33-IR-NXP | onsemi AR0144 | 1MP | 33° | Color | Global | MIPI CSI-2 |
| TEVS-AR0144-C-S83-IR-NXP | onsemi AR0144 | 1MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S31-IR-NXP | onsemi AR0145 | 1MP | 31° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0145-M-S78-IR-NXP | onsemi AR0145 | 1MP | 78° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S32-IR-NXP | onsemi AR0234 | 2MP | 32° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S83-IR-NXP | onsemi AR0234 | 2MP | 83° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S128-IR-NXP | onsemi AR0234 | 2MP | 128° | Color | Global | MIPI CSI-2 |
| TEVS-AR0234-C-S191-IR-NXP | onsemi AR0234 | 2MP | 191° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S30-IR-NXP | onsemi AR0235 | 2MP | 30° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S30-IR-NXP | onsemi AR0235 | 2MP | 30° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S79-IR-NXP | onsemi AR0235 | 2MP | 79° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S79-IR-NXP | onsemi AR0235 | 2MP | 79° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0235-C-S120-IR-NXP | onsemi AR0235 | 2MP | 120° | Color | Global | MIPI CSI-2 |
| TEVS-AR0235-M-S120-IR-NXP | onsemi AR0235 | 2MP | 120° | Mono | Global | MIPI CSI-2 |
| TEVS-AR0521-C-S34-IR-NXP | onsemi AR0521 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S85-IR-NXP | onsemi AR0521 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0521-C-S140-IR-NXP | onsemi AR0521 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S34-IR-NXP | onsemi AR0522 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S34-IR-NXP | onsemi AR0522 | 5MP | 34° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S85-IR-NXP | onsemi AR0522 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S85-IR-NXP | onsemi AR0522 | 5MP | 85° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0522-C-S140-IR-NXP | onsemi AR0522 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0522-M-S140-IR-NXP | onsemi AR0522 | 5MP | 140° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S44-IR-NXP | onsemi AR0821 | 8MP | 44° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S74-IR-NXP | onsemi AR0821 | 8MP | 74° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S119-IR-NXP | onsemi AR0821 | 8MP | 119° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0821-C-S156-IR-NXP | onsemi AR0821 | 8MP | 156° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S42-IR-NXP | onsemi AR0822 | 8MP | 42° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S42-IR-NXP | onsemi AR0822 | 8MP | 42° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S72-IR-NXP | onsemi AR0822 | 8MP | 72° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S72-IR-NXP | onsemi AR0822 | 8MP | 72° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S108-IR-NXP | onsemi AR0822 | 8MP | 108° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S108-IR-NXP | onsemi AR0822 | 8MP | 108° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR0822-C-S150-IR-NXP | onsemi AR0822 | 8MP | 150° | Color | Rolling | MIPI CSI-2 |
| TEVS-AR0822-M-S150-IR-NXP | onsemi AR0822 | 8MP | 150° | Mono | Rolling | MIPI CSI-2 |
| TEVS-AR1335-C-S85-IR-NXP | onsemi AR1335 | 13MP | 85° | Color | Rolling | MIPI CSI-2 |
