PICO-IMX6Q10-R10-MSD-9377

SKU: PICOIMX6Q10R10MSD9377 Category:

PICO System-on-Module based around NXP i.MX6 Quad SoC with 1GB of DDR3 memory, SD card slot and QCA-9377 Wireless and Bluetooth.

Available on backorder

Quantity Discount (%) Price
1 - 99 $120.00
100 - 249 5 % $114.00
250 - 499 10 % $108.00
500+ 15 % $102.00
x

Specifications

Additional information

Core System
Processor

NXP i.MX6 Quad

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

PMIC

Discrete Power Solution

Memory

1GB DDR3

Storage

MicroSD

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

Connectivity
Network LAN

RGMII

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

RGMII
HDMI
LVDS
RGB TTL
MIPI CSI
MIPI DSI
PCIe
SATA
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Vivante GC2000 (Quad)
Vivante GC320 (2D Composition)
Vivante GC355 (Quad)

Video decode

1080p60 H.264 (Quad)

Video encode

1080p30 H.264

Camera

MIPI CSI (4 lanes)

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Android
Ubuntu

Extended Support

Boot2Qt
Commercial Linux

Environmental and Mechanical
Dimensions

37 x 40 mm

Weight

8 grams

Form Factor

PICO

Relative Humidity

10 to 90 %

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0°C to +60°C

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

SKU Number

PICOIMX6Q10R10MSD9377

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

PICO-IMX6-MSD Block Diagram

Dimensions

PICO-IMX6 Dimensions

SHARE YOUR CART