PICO-IMX6G205-R05-E04
PICO System-on-Module based around NXP i.MX6 Ultralite SoC with 512MB of DDR3L memory, 4GB eMMC.
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 99 | — | $46.00 |
| 100 - 249 | 5% | $43.70 |
| 250 - 499 | 10% | $41.40 |
| 500+ | 15% | $39.10 |
$46.00Out of stock
Distributor Stock
Specifications
Additional information
| Core System | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||
| Connectivity | ||||||||||||||||
|
||||||||||||||||
| Signaling | ||||||||||||||||
|
||||||||||||||||
| Video | ||||||||||||||||
|
||||||||||||||||
| Audio | ||||||||||||||||
|
||||||||||||||||
| Power Specifications | ||||||||||||||||
|
||||||||||||||||
| Software | ||||||||||||||||
|
||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||
|
||||||||||||||||
| Certification and Compliance | ||||||||||||||||
|
||||||||||||||||
| Commercial Information | ||||||||||||||||
|
||||||||||||||||
Blockdiagram

Dimensions


