PICO-NYMPH-IMX6

SKU: PICONYMPHIMX6 Category:

Specifications

Additional information

Core System
Processor

NXP i.MX6 Duallite
NXP i.MX6 Quad

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

Memory

Upto 1GB DDR3L

Storage

16GB eMMC (default)

Board-to-Board Connector

Edison compatibile connector
PICO 70-pin Hirose connectors

System on Module

PICO SOM

Debug Interface

UART Interface by Through-hole

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

RS232
HDMI
LVDS
LAN
MIPI CSI
MIPI DSI
PCIe
USB
USB OTG
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Vivante GC880 (DualLite)
Vivante GC2000 (Quad)

Video decode

1080p30 + D1 (Solo/DualLite)
1080p60 H.264 (Quad)

Video encode

BP/Dual 720p

Audio
Audio Codec

NXP SGTL5000

Audio Connectors

CTIA compliant 3.5mm audio jack

Power Specifications
Power Input

12V DC +/-5%

Power Consumption

Depending on Configuration

Power Connector

2-pin Micro-Fit 3.0

Software Support
Standard Support

Linux
Yocto
Android
Ubuntu

External Connectors
External Display

1x HDMI
1x VGA 15-pin D-SUB

Network

1x RJ45

USB

1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)

SIM Cardslot

1x Micro-SIM cardslot

SD Cardslot

1x MicroSD Card Slot

Environmental and Mechanical
Enclosure Material

Metal

Dimensions

104 (W) x 80 (H) x 34 (D) mm

Weight

280 grams

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0°C to +60°C

Vibration

1 Grms random 5-500Hz hr/axis

Expansion Interfaces
Expansion Slots

1x M.2 slot (USB signals only)
1x mini-PCIe with SIM cardslot

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Block Diagram

PICO-NYMPH-IMX6 Block Diagram

Dimensions

PICO-NYMPH-IMX6 Dimensions

SHARE YOUR CART