TEVS-AR0246-C-S143-IR

SKU: TEVSAR0246CS143IR Category: Brand:

MIPI CSI-2 Sensor onsemi AR0246 2MP Full-HD Color Rolling Shutter with onboard ISP + 143 Degree M12 Lens with IR-Cut Filter

Volume Pricing
Quantity Discount (%) Price
1 - 50 — $90.00
51 - 199 7.5% $83.25
200 - 499 13.33% $78.00
500+ 19.17% $72.75
$90.00Available on backorder
Factory Stock
Available to order
Distributor Stock

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0246

Active Pixels

1920 (H) x 1080 (V) = 2MP

Pixel Size

2.0 μm x 2.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

39 dB

Input Clock Range

48 MHz

Optical Format

1/4” (Diagonal 4.41 mm)

Shutter Type

Rolling Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1920 x 1080 @ 30 fps
1280 x 720 @ 30 fps
640 x 480 @ 30 fps

Output Format

YUV422-UYVY
YUV420
RGB888
RGB565
RGB555
JPEG
MJPEG(JPG)
RAW8
RAW10
RAW12

HDR Support

Yes

Interface
Module Data Transmission

MIPI CSI-2, up to 4 lanes

Communication Interface

I2C

Connector

70 Pin Standardized Connector

Power Specifications
Supply Voltage

Analog: 2.8V
I/O: 1.8V
Digital: 1.15V & 3.3V

Power Consumption

≤ 628 mW

SW Standby Power

≤ 59 mW Standby

HW Standby Power

≤ 38 mW Standby

Software
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93 / i.MX95
NXP i.MX8M Nano / Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Sitara™ AM68 / AM69
TI Jacinto™ TDA4VM / TDA4VH
BeagleY®-AI / BeaglePlay®
Raspberry Pi 4 / Raspberry Pi 5
ST STM32MP25
Renesas RZ/V2H
Intel Alder Lake-N
Intel Meteor Lake

Operation Systems

Linux
Yocto
Android

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

1.8 mm

Aperture

F2.3

Module D-FOV

143° ± 5%

Module H-FOV

114° ± 5%

Module V-FOV

80° ± 5%

TTL

15.9 mm

BFL

4.0 mm

MOD

0.2 m

Distortion

< – 98°

IR-Filter

650 nm

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 12.7(D) mm

Weight

≤ 3 grams

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Platform Support

Block Diagram

TEVS-AR0246 Block Diagram

Spectral Characteristics

AR0246 Spectral Characteristics

SHARE YOUR CART