TEVM-AR0234-C-S128-IR-RPI15
MIPI CSI-2 Sensor onsemi AR0234 2MP Full-HD Color Global Shutter with onboard IMU + ISP + 128 Degree M12 Lens with IR-Cut Filter + RPI 15 Pin Converter and Flex PCB
Volume Pricing
| Quantity | Discount (%) | Price |
|---|---|---|
| 1 - 50 | — | $167.50 |
| 51 - 199 | 7.52 % | $154.90 |
| 200 - 499 | 13.52 % | $144.85 |
| 500+ | 19.52 % | $134.80 |
Distributor Stock
Specifications
Additional information
| Camera Information | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||||
| Interface | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Software Support | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Motion Sensors | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Lens Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||||
|
||||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||||
|
||||||||||||||||||||||
Block Diagram

Spectral Characteristics

Switch Setting

15 Pin Connector Pin Definition

