PCN_ECN_banner

EDM1-FAIRY-IMX6

SKU: EDM1FAIRYIMX6 Category:

Evaluation Kit System based on NXP i.MX6 Quad / Duallite applications processor

Specifications

Additional information

Core System
Processor

NXP i.MX6 Duallite
NXP i.MX6 Quad

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

PMIC

NXP MMPF0100

Memory

Upto 2GB DDR3

Storage

16GB eMMC (default)

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
I/O

RS232
HDMI
LVDS
RGB TTL
LAN
PCIe
SATA
USB
USB OTG
I²S
SPDIF
SDIO
CAN
SPI
I²C
GPIO

Video
GPU Engine

Vivante GC880 (DualLite)
Vivante GC2000 (Quad)

Video decode

1080p30 + D1 (Solo/DualLite)
1080p60 H.264 (Quad)

Video encode

BP/Dual 720p

Audio
Audio Codec

NXP SGTL5000
TI TLV320AIC23B

Audio Connectors

1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
S/PDIF (optical)

Power Specifications
Power Input

12V DC +/-5%

Power Consumption

Depending on Configuration

Power Connector

2-pin 5.08mm Terminal Block 2EHDRM-02P

Software Support
Standard Support

Linux
Yocto
Android
Ubuntu

External Connectors
External Display

1x HDMI

Network

1x RJ45

USB

1x USB 2.0 OTG
2x USB 2.0 Host

Serial Port

1x RS-232/422/485

SD Cardslot

1x MicroSD Card Slot

Environmental and Mechanical
Enclosure Material

Metal

Dimensions

161 (W) x 110 (H) x 40 (D) mm

Weight

510 grams

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0°C to +60°C

Vibration

1 Grms random 5-500Hz hr/axis

Expansion Interfaces
Expansion Slots

2x mini-PCIe with SIM cardslot

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

EDM1-FAIRY-IMX6 Block Diagram

Dimensions

EDM1-FAIRY-IMX6 Dimensions

SHARE YOUR CART