STIX-9377-MPCIE

SKU: STIX9377MPCIE Category:

QCA9377 WIFI 802.11AC + BLUETOOTH MINI PCIE MODULE

Available on backorder

Quantity Discount (%) Price
1 - 499 $25.00
500+ 0.04 % $24.99
x

Specifications

Additional information

Connectivity
Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Power Specifications
Power Input

3.3V DC +/-10%

Power Consumption

Depending on Configuration

Environmental and Mechanical
Dimensions

30 x 26.8 mm

Weight

≤ 3 grams

Form Factor

mini-PCIe Half Size

Relative Humidity

10 to 90 %

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Operation Temperature

Commercial: 0°C to +60°C

Vibration

1 Grms random 5-500Hz hr/axis

Certification and Compliance
FCC

FCC ID: 2AKZA-QCA9377

IC

IC: 22364-QCA9377

CE

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

TELEC (Japan)

TELEC: 201-180629

RCM (Australia/New Zealand)

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Commercial Information
SKU Number

STIX9377MPCIE

Block Diagram

STIX-9377-MPCIE Block Diagram

Dimensions

STIX-9377-M2-MPCIE Dimensions

SHARE YOUR CART