13 MP AR1335 Cameras for High-Resolution Applications

Cameras play a key role in embedded vision systems they are responsible for capturing images and videos that are used for various analyses. From diagnosing medical conditions to ensuring perimeter security and automating shopping, embedded cameras are contributing to creating a smarter world in numerous ways.

Embedded vision has undergone a great transformation in the last decade or two. Vision systems of the past were content with low-quality imaging, owing to the lack of advanced sensors, processors, and interfaces. However, modern-day vision systems like smart traffic devices and autonomous mobile robots need high-quality images and videos to perform their functions.

This is where high-resolution cameras have become a game-changer. Their ability to capture more details makes them a popular choice in many new-age camera systems.

Here are some advantages of high-resolution cameras:

  • Better image quality with greater details, clarity, and sharpness for accurate analysis and decision-making.
  • Camera systems with high FOV (Field of View) find high resolution useful since images will not appear pixelated despite the large area covered.
  • Zooming in on different areas of interest in a scene would not result in quality loss. This is extremely useful in long-range applications (like parking lot management for example) where the zooming feature is frequently used.

In this blog post, let’s discover why TechNexion’s AR1335 cameras are a perfect fit for ultra-high-resolution applications in embedded vision. We will be talking about:

  • What are high-resolution cameras?
  • Examples of high-resolution applications in various sectors.
  • Features of TechNexion’s AR1335 cameras that make them suitable for next-gen vision applications.

What is a High-Resolution Camera?

High-resolution cameras can capture images with clarity and details, enhancing various industrial and commercial processes. These cameras use high-resolution sensors that come with a higher pixel density compared to low-resolution cameras.

There is no standard definition as to what high resolution is. In the earlier days of embedded cameras, 5MP was considered high resolution since that met the imaging needs of most vision systems. However, today, numerous embedded vision systems demand a resolution of 8MP or higher. In that context, a camera or sensor with 8MP or above can be said to have high resolution.

These high-resolution cameras aid in tasks like medical diagnostics, traffic monitoring, surveillance, robots, and digital microscopy. In addition, high resolution benefits AI and ML-based camera systems since computer vision algorithms will be able to better analyze images with high image quality. The higher the quality, the more the AI algorithm will be able to interpret the image output.

Now, let’s look at some applications where high-resolution cameras are used today.

Applications of High-Resolution Cameras

Using IP68-rated cameras in embedded vision systems offers several significant advantages, particularly in durability, versatility, and operational reliability across diverse and challenging environments.

The benefits include:

Industrial Applications

Industrial applications often demand high levels of detail for tasks such as quality inspection, product sorting, color validation, barcode reading, etc. While cameras with a resolution of less than 5MP might work in certain cases, for extremely high quality, high-resolution cameras are recommended.

Surveillance and Security

Camera-enabled security and surveillance systems are placed at malls, mines, construction sites, and military bases to identify and prevent theft and intrusions. High-resolution imagery eases the entire process by delivering high-quality images that can be analyzed either manually or using AI algorithms.

A surveillance camera

Traffic Monitoring

Smart traffic systems are used for ALPR (Automatic License Plate Recognition), vehicle & pedestrian counting, and passenger identification. The data obtained from camera-based intelligent transportation systems is used for better traffic planning, infrastructure development, and city monitoring. Using a high-resolution camera for this can make a lot of difference since it makes the data easy to read and analyze.

Also read: How Embedded Cameras are Powering New-age Smart Traffic Systems

Medical Diagnosis

High-resolution cameras have emerged as indispensable tools in medical diagnosis. With advanced imaging capabilities, embedded cameras enable healthcare professionals to capture and analyze detailed microscopic images with remarkable clarity.

For instance, high-resolution embedded cameras are used in DNA sequencers that scan blood samples. This imaging technique is used in combination with chemical analysis to provide results in mere hours. Similarly, dermatologists use high-resolution cameras in dermatoscopy to capture high-quality digital images essential for accurate skin diagnosis and treatment planning.

Digital Microscopy

High-resolution embedded cameras aid digital microscopy by enabling them to view detailed images of microscopic specimens with exceptional clarity and precision. Cameras can capture high-resolution images of cell structures, tissues, and body fluids, providing valuable data for scientific research, medical diagnostics, and educational purposes.

TechNexion’s AR1335 High-resolution Cameras

Embedded vision systems using low-resolution cameras pose challenges such as capturing inaccurate and less detailed images, making it difficult to recognize objects clearly for surveillance, monitoring, and inspection.

That’s where TechNexion’s high-resolution embedded cameras can create a positive impact. TechNexion’s 13MP cameras are powered by Onsemi’s AR1335 sensor which helps in capturing images with 4K HDR quality. While the 13MP resolution ensures exceptional details, the high dynamic range feature helps to capture images in extreme lighting conditions.

TechNexion has multiple cameras in its portfolio based on the AR1335 sensor. Here, let’s take a closer look at one of them – VLS-FPD3-AR1335-CB – an AR1335 13MP C mount camera.

Below are some key features of VLS3-AR1335-CB:

  • Pixel Size: VLS3-AR1335-CB has a pixel size of 1.1 μm x 1.1 μm. This small pixel size enables the capture of tiny objects (The smaller the pixel size, the smaller the size of the objects a camera can capture).
  • High Resolution: The camera has a resolution of 13MP, ensuring detailed and more accurate imaging for demanding tasks.
  • FAKRA Connector: With its durable FAKRA connector, VLS3-AR1335-CB guarantees to deliver data and power even under vibrations, shocks, and other harsh conditions.
  • Flexible Lens Mount Options: VLS3-AR1335-CB comes with a C mount. However, TechNexion also offers other variants based on the AR1335 sensor that come with an S mount. VLS-FPD3-AR1335-SL is an example.
  • Interface Options: TechNexion’s AR1335 cameras are available in different interface options, including USB, MIPI, and FPD-Link III, ensuring compatibility with a wide range of embedded processors and devices.
  • 4K HDR imaging: VLS3-AR1335-CB comes with a unique combination of 4K and HDR which can significantly enhance image quality in outdoor applications like traffic monitoring and smart surveillance.
  • Industrial grade build: The VLS3-AR1335-CB camera has a temperature tolerance of -30°C to +70℃, ensuring optimal performance in extreme environmental and industrial conditions. Moreover, the IP68-rated enclosure shields the camera from water, dust, and fog, making it a robust choice for outdoor usage.
VLS-FPD3-AR1335-CB-IR Kit

FPD-Link III Aluminium Enclosed Camera with onsemi AR1335 13MP Rolling Shutter with Onboard ISP + IR-Cut Filter with C Mount Body

In stock Out of stock On backorder

VLS-FPD3-AR1335-CB

  • onsemi AR1335 13MP Rolling Shutter Sensor
  • 4K Imaging for Low-Cost Applications
  • C-Mount for Interchangeable Lenses
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Applications of TechNexion’s AR1335 Cameras

With cutting-edge features such as 4K resolution, HDR, and small pixel size, TechNexion’s AR1335 cameras are a perfect fit for the following applications:

  • Industrial handhelds
  • Skin scanners
  • Retina scanners
  • Document cameras
  • Industrial inspection systems

Let us look at each of them in detail.

Industrial Handhelds

The high-resolution imaging abilities and versatility of TechNexion’s AR1335 cameras help in the monitoring and inspection of industrial settings. Their small form factor makes them suitable for use in compact devices like industrial handhelds, and the 13MP resolution ensures a high level of detail while performing tasks like barcode reading and capturing product images. 

Skin Scanners

AR1335 cameras with their high-resolution imaging capabilities, provide detailed visualization of the skin’s surface, including fine lines, wrinkles, skin textures, etc., allowing dermatologists to effectively diagnose and treat skin conditions.

Retina Scanners

High resolution camera modules are an ideal choice for retinal imaging applications. An AR1335 camera can capture detailed images of the retina, allowing ophthalmologists to examine the retinal surface and optic nerves with precision.

Retina Scanners

Document Cameras

Document cameras are used to display objects, books, and documents to a wide audience. Using high-resolution cameras helps to show legible text and detailed visuals on a larger screen, making it indispensable for educators and presenters.

Document cameras are also used by people with low vision to enlarge the contents of books and documents. Many document cameras of today come with the OCR (Optical Character Recognition) feature that does AI-based text-to-speech conversion where the content is read out loud by computer software. High-resolution cameras are a necessity in such a use case as well.

Industrial Inspection Cameras

Industrial inspection cameras are used to examine and evaluate products, materials, and equipment to ensure their safety, quality, and compliance with industry standards and regulations. They help with pre-production inspection, in-process inspection, and final inspection processes.

AR1335 cameras from TechNexion (such as the VLS3-AR1335-CB) are ideal for such an application since they can capture minute details – thereby ensuring product quality and smooth functioning of industrial inspection systems.

Related: What is an Industrial Inspection Camera? Where is It Used?

How TechNexion Can Help in Integrating High-resolution Cameras

Choosing the right high-resolution camera for your imaging system can be overwhelming. TechNexion is here to help. Our team of camera experts can function as your extended engineering team to choose, customize, integrate, and manufacture the best-fit high-resolution camera for your device.

Our wide product portfolio combined with a state-of-the-art manufacturing facility and unmatched engineering expertise can meet the imaging needs of even the most sophisticated imaging systems. By leveraging two decades of experience in embedded systems, we continually innovate and deliver next-generation products committed to meeting the ever-evolving imaging needs of our customers. Visit our embedded vision page to explore cutting-edge embedded camera solutions.

SHARE YOUR CART