OSM form factor is a breakthrough open hardware standard for ultra-compact, solderable embedded computer modules. Developed by SGeT, it replaces bulky connectors with BGA soldering, enabling smaller, more reliable modules that are easier to manufacture.
OSM modules come in four sizes and offer rich interfaces in a much smaller footprint, ideal for rugged, cost-effective IoT and edge computing where space and durability are key.
OSM Size-S Compact 30 × 30 mm solderable module based on the SGeT OSM-S specification — ideal for high-volume, space-constrained embedded designs.
Camera-Ready Seamless integration with TechNexion MIPI-CSI2 cameras, ready for machine vision, robotics, and edge AI integration.
Scalability
Flexible and scalable design — available in entry, mid-range, and performance options to fit any application.
Sourcecode Software Yocto Linux and Debian sourcecode can be easily obtained from our GitHub account for seamless development.
Longevity 15+ years availability from the start of production ensuring the same product to be available during the lifetime of your embedded project.
Online Technical Help Provides expert resources and guidance to streamline development and integration.
Powered by Synaptics Astra™ and Google Coral NPU IP
The OSM-SL2610 series integrates Synaptics Astra™ processors, the first silicon to feature Google’s open-source Coral NPU IP (formerly Kelvin). This next-generation AI architecture accelerates the edge ecosystem by solving long-standing challenges in toolchain fragmentation, power efficiency, and security.
Delivering 1 TOPS of AI performance, TechNexion OSM modules enable fast, secure, and reliable inferencing for vision, robotics, and intelligent IoT applications.
Starter Kits that Deliver
TechNexion OSM Starter Kit provides a ready-to-evaluate platform for Synaptics Astra™ SL2610-based modules, combining hardware, software, and connectivity for rapid edge AI prototyping.
As with all TechNexion products, the OSM series will offer 15+ years of longevity to ensure stability and reliability for long-term industrial deployments.
Download the Product Brief
Download the OSM-SL2610 Product Brief to learn more about features, specs, and integration options.