The TechNexion AIOM System-on-Module integrates the Synaptics Astra™ SL2610 processor, built on the Torq™ Edge AI platform and Google’s open-source Coral NPU IP (Kelvin). Featuring a compact 260-pin DDR4 SO-DIMM edge connector, it ensures effortless integration and broad carrier-board compatibility.
Flexible and scalable design — available in entry, mid-range, and performance options to fit any application.
Camera-Ready Seamless integration with TechNexion MIPI-CSI2 cameras, ready for machine vision, robotics, and edge AI integration.
Wi-Fi 6E / BT 6.0
Integrated Synaptics SYN4612 Wi-Fi 6E / Bluetooth 6.0 for high-speed, low-latency wireless connectivity.
Sourcecode Software Yocto Linux and Debian sourcecode can be easily obtained from our GitHub account for seamless development.
Longevity 15+ years availability from the start of production ensuring the same product to be available during the lifetime of your embedded project.
Online Technical Help Provides expert resources and guidance to streamline development and integration.
Powered by Synaptics Astra™ and Google Coral NPU IP
Built on the Synaptics Astra™ SL2610 architecture with Google’s Coral NPU IP, the AIOM series delivers open, power-efficient AI acceleration optimized for embedded edge workloads.
With 1 TOPS of dedicated AI compute, it powers responsive inferencing for robotics, machine vision, and smart connected devices.
Starter Kits that Deliver
TechNexion AIOM Starter Kit offers a complete platform to evaluate Synaptics Astra™ SL2610-based modules, integrating hardware, software, and connectivity for rapid edge AI development and prototyping.
Like all TechNexion products, the AIOM series ensures 15+ years of longevity, providing stability and reliability for long-term industrial applications.
Download the Product Brief
Download the AIOM-SL2610 Product Brief to learn more about features, specs, and integration options.