Category: VLS GMSL2™ Cameras

GMSL Camera

TechNexion GMSL™ (Gigabit Multimedia Serial Link) cameras deliver reliable, long-distance data transmission with GMSL2 and GMSL3 technology.

Fully IP68 waterproof and can be connected with single wire COAX extension cables using FAKRA interconnects to bridge cable distances up-to 15 meters.

Camera Features

  • Resolutions: up to 20MP
  • Sensor: onsemi CMOS global and rolling shutter sensors
  • Housing options: Closed housing or Board level
  • Lens mount options: S-Mount or C-Mount
  • Image colors: Monochrome or Color
TechNexion camera modules
Highlight_Icon_ISP

Built-in ISP
A built-in ISP takes care of color correction, calibration, exposure, and more.

Highlight_Icon_Global Shutter

Global / Rolling Shutter
Choose rolling shutter for smooth imaging or global shutter for crisp, distortion-free captures.

Highlight_Icon_Automotive Ready

Up to 15m
Up to 15 meters of data and power transmission over a single COAX cable.

Highlight_Icon_Water proof - IP68

IP68 Waterproof
Protected from total dust ingress and long-term immersion up to a specified pressure.

Vizionviewer
vizionviewer
VizionViewer™
VizionSDK

Software & SDK Tools

Integrating TechNexion GMSL cameras into your system is fast and straightforward, with readily available product drivers and integration guides.

Our cameras are fully supported by VizionViewer™, a cross-platform software with a user-friendly graphical interface for real-time video streaming and image capture.

For advanced control and automation, developers can use VizionSDK — a powerful SDK supporting both C++ and Python, compatible with Windows and Linux environments.

Together, these tools provide everything your engineering team needs for quick evaluation, customization, and seamless deployment.

Platform Support

TechNexion GSML cameras are supported with a single software driver implementation on Nvidia, NXP and Intel official evaluation boards and partner systems.

To learn more about compatibility. Reach out to your TechNexion representative to enable GMSL support on your embedded system.

i.MX95
i.MX8M Plus
Jetson AGX Orin
Jetson Orin NX
Jetson Orin Nano
Arrow Lake
Panther Lake

Accessories for GMSL Camera Integration

To ensure hassle-free integration and maximum performance, TechNexion offers a range of dedicated accessories for our GMSL2 camera series. Whether you’re connecting to any x86 or ARM products, we’ve got you covered.

USB to GMSL Adaptors

Working with a system that doesn’t have GMSL support?

TechNexion’s high-speed USB Type-C (20Gbps) frame grabber makes it easy. Connect up to 4 cameras through a single USB port — no dedicated GMSL interface required.

Fully compatible with Windows and Linux, it offers plug-and-play UVC support. Just connect and start streaming — hassle-free.

Highlight_Icon_Automotive Ready

1-4 Port

UVC Compliant

Highlight_Icon_VizionlinkTM

Autodetect

Windows Linux

Plug and Play

Multi Camera Devkit for NVIDIA

Designed to connect TechNexion GMSL cameras to the NVIDIA® Jetson Orin™ family, including AGX Orin, Orin NX, and Orin Nano development kits. Compact, reliable, and easy to integrate.

AGX Orin

Orin NX / Nano

Highlight_Icon_Automotive Ready

Up to 15m

Highlight_Icon_VizionlinkTM

Multi Camera
Frame Sync

TechNexion GMSL Cameras

UVLS-GM2-AR0144-SL Medium FOV

Board Level

VLS-GM2-AR0144-SL Medium FOV Kit

S-Mount

VLS-GM2-AR0144-CB Kit

C-Mount

Part NumberSensorResolutionChromaticityShutter TypeLensEnclosureInterface
VLS-GM2-AR0144-SLonsemi AR01441MPColorGlobalS-MountClosed HousingGMSL2
VLS-GM2-AR0144-CBonsemi AR01441MPColorGlobalC-MountClosed HousingGMSL2
UVLS-GM2-AR0144-SLonsemi AR01441MPColorGlobalS-MountBoard LevelGMSL2
VLS-GM2-AR0145-SLonsemi AR01451MPColor, MonoGlobalS-MountClosed HousingGMSL2
VLS-GM2-AR0145-CBonsemi AR01451MPColor, MonoGlobalC-MountClosed HousingGMSL2
UVLS-GM2-AR0145-SLonsemi AR01451MPColor, MonoGlobalS-MountBoard LevelGMSL2
VLS-GM2-AR0234-SLonsemi AR02342MPColorGlobalS-MountClosed HousingGMSL2
VLS-GM2-AR0234-CBonsemi AR02342MPColorGlobalC-MountClosed HousingGMSL2
UVLS-GM2-AR0234-SLonsemi AR02342MPColorGlobalS-MountBoard LevelGMSL2
VLS-GM2-AR0235-SLonsemi AR02352MPColor, MonoGlobalS-MountClosed HousingGMSL2
VLS-GM2-AR0235-CBonsemi AR02352MPColor, MonoGlobalC-MountClosed HousingGMSL2
UVLS-GM2-AR0235-SLonsemi AR02352MPColor, MonoGlobalS-MountBoard LevelGMSL2
VLS-GM2-AR0246-SLonsemi AR02462MPColorRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0246-CBonsemi AR02462MPColorRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0246-SLonsemi AR02462MPColorRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0521-SLonsemi AR05215MPColorRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0521-CBonsemi AR05215MPColorRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0521-SLonsemi AR05215MPColorRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0522-SLonsemi AR05225MPColor, MonoRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0522-CBonsemi AR05225MPColor, MonoRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0522-SLonsemi AR05225MPColor, MonoRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0544-SLonsemi AR05445MPColor, MonoRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0544-CBonsemi AR05445MPColor, MonoRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0544-SLonsemi AR05445MPColor, MonoRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0821-SLonsemi AR08218MPColorRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0821-CBonsemi AR08218MPColorRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0821-SLonsemi AR08218MPColorRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0822-SLonsemi AR08228MPColor, MonoRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0822-CBonsemi AR08228MPColor, MonoRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0822-SLonsemi AR08228MPColor, MonoRollingS-MountBoard LevelGMSL2
VLS-GM2-AR0830-SLonsemi AR08308MPColor, MonoRollingS-MountClosed HousingGMSL2
VLS-GM2-AR0830-CBonsemi AR08308MPColor, MonoRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR0830-SLonsemi AR08308MPColor, MonoRollingS-MountBoard LevelGMSL2
VLS-GM2-AR1335-SLonsemi AR133513MPColorRollingS-MountClosed HousingGMSL2
VLS-GM2-AR1335-CBonsemi AR133513MPColorRollingC-MountClosed HousingGMSL2
UVLS-GM2-AR1335-SLonsemi AR133513MPColorRollingS-MountBoard LevelGMSL2

GMSL Frame Grabber and EVK

Part NumberConnector TypeCamera InterfaceMax Camera ChannelsPlatform Support
VL-GM2-8CAM-AGX-ORINNVIDIA Jetson camera connectorGMSL2Up to 8 camerasNVIDIA Jetson AGX Orin
VL-GM2-8CAM-RPI22RPI-22 Pin connectorGMSL2Up to 8 camerasNVIDIA Jetson Orin Nano / NX
UVC-VL-GM2-1CAMUSB Type-CGMSL2Single camerax86 / ARM systems
UVC-VL-GM2-4CAMUSB Type-CGMSL2Up to 4 camerasx86 / ARM systems

Customization

Firmware Support

TechNexion GMSL2 Cameras come with OSP (on sensor profile) support enabling fast boot up and availability of multi camera setups in robotic and industrial embedded applications by providing granular configuration support right inside the camera and completely user definable and configurable with VizionSDK and VizionViewer™ software.

Custom Lenses

By using a standard S-Mount and C-Mount lens assemblies. Our team of optical engineers can assist with precise customization in response to specific requirements to fit your embedded vision project involving FOV, TTL, MOD or mechanical or environmental constraints ensuring optimal performance across a range of use cases.

Optical Light Filters

Searching for a lens with or without an IR-cut filter is as easy as select a standard TechNexion camera sensor. However for custom filters in other light spectrums our optical engineers are standby for a consultation to learn more about your embedded vision project.

Contact your TechNexion sales representative for a consultation if you have questions regarding any of the aforementioned subjects.

Download the GMSL Camera Catalog

Looking for an overview of our full GMSL camera lineup, specifications, and configuration options?

Download our product catalogue to explore the complete range.

Not sure where to start ?

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART