Information |
Deserializer | MAX96724
| Frame Sync Support | Sync mode / non-Sync mode support
|
---|
|
Interface |
Support Camera Quantity | Up to 8 Cameras
| Connector | FAKRA SMB Jack Z-Code
| DIO Connector | 20-Pin Expansion 22 Pin Standardized Connector
|
---|
|
Power Specifications |
Power Input | 10-30V DC
| Power Connector | DC Jack
| Power Consumption | Depending on Configuration
|
---|
|
Software Support |
Platform Support | NVIDIA Jetson Orin Nano / NX
| Operation Systems | Linux
| SDK | VizionViewer™ / VizionSDK
|
---|
|
Environmental and Mechanical |
Dimensions | 79 x 80 mm
| Weight | 64 grams
| Operation Temperature | -30°C to +70℃
|
---|
|
Commercial Information |
Brand | TechNexion
| Country of Origin | Taiwan
| HTSN | 8473.30.1180
| ECCN | EAR99
| REACH / RoHS | Yes
|
---|
|