VL-GM2-8CAM-AGX-ORIN

  • Easily connect up-to 8 GMSL2 cameras to Nvidia AGX Orin platform
  • Supports Frame-sync / Time-Sync protocol
  • Readily available Software driver + VizionSDK
  • Ideal for AMR, Robotics, UAV, and Automotive applications

Order this product
VL-GM2-8CAM-AGX-ORIN Front
VL-GM2-8CAM-AGX-ORIN
VL-GM2-8CAM-AGX-ORIN Back

Specifications

Information
Deserializer

MAX96716A

Frame Sync Support

Sync mode / non-Sync mode support

Interface
Support Camera Quantity

Up to 8 Cameras

Connector

FAKRA SMB Jack Z-Code

DIO Connector

20-Pin Expansion
120-Pin Jetson Camera Connector

Power Specifications
Power Input

10-30V DC

Power Connector

Molex 430450412

Power Consumption

Depending on Configuration

Software Support
Platform Support

NVIDIA Jetson AGX Orin

Operation Systems

Linux

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

102 x 64.1 mm

Weight

68 grams

Operation Temperature

-30°C to +70℃

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VL-GM2-8CAM-AGX-ORIN Block Diagram

Dimensions

VL-GM2-8CAM-AGX-ORIN Dimensions

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART