Homepage_Embedded Vision_banner

VLS-GM2-AR0522-SL

  • onsemi AR0522 5MP Rolling Shutter Sensor
  • Near Infra-Red Enhancement for Outdoor Applications
  • Designed for Low Light Applications
  • S-Mount for Interchangeable Lenses
  • GMSL2™ (Gigabit Multimedia Serial Link) interface
  • FAKRA Z-Code Automotive Connector
  • Plug & Play with Linux OS & Yocto
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
VLS-GM2-AR0522-SL Medium FOV Kit
VLS-GM2-AR0522-SL Narrow FOV Kit
VLS-GM2-AR0522-SL Wide FOV Kit
VLS-GM2-AR0522 Back

VLS-GM2-AR0522-SL Highlights

GMSL

Delivers data and power up to 15 meters away from the embedded system using a single wire COAX cable.

Rolling Shutter

Captures a high frame rate and low ambient noise image with a low-cost solution, suitable for static objects.

ISP

Color correction, Lens calibration, over-exposure management, and multiple functions are already taken care of with a built-in ISP.

Lens Adjustment

We provide lens calibration and correction adjustment.

Rugged and Reliable

Operates reliably in harsh industrial environments and conditions, such as strong vibrations, extreme temperatures and wet or dusty conditions.

Software Platform

Supports various platforms, programming languages and easy to build on TN-Vizion SDK series.

Waterproof

Protected from total dust ingress and long-term immersion up to a specified pressure.

Time to Market

With our pre-calibrated lens and integrated software, the camera can work directly and accelerate your time-to-market.

Specifications

Camera Information
CMOS Sensor

onsemi AR0522

Active Pixels

2592 (H) x 1944 (V) = 5MP

Pixel Size

2.2 µm x 2.2 µm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

40 dB

Optical Format

1/2.5" (Diagonal 7.13mm)

Shutter Type

Rolling Shutter

Chromaticity

Color / Mono

Maximum Frame Rate (YUV422-UYVY)

2592 x 1944 @ 24 fps
2560 x 1440 @ 32 fps
1920 x 1080 @ 60 fps
1280 x 960 @ 60 fps
1280 x 720 @ 60 fps
640 x 480 @ 120 fps

Output Format

YUV422-UYVY
RGB888
RGB565
RAW8
RAW10
RAW12

Interface
Serial Link

GMSL2™

Serializer

MAX96717

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Power over Coax

10.8V – 26.4V

Power Consumption

UYVY 2592 x 1944 @ 24 fps ≤ 1.2W

Standby Power

≤ 0.1W Standby

Software Support
Platform Support

NVIDIA Jetson AGX Orin
NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX95

Operation Systems

Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 28(D) mm

Weight

45 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VLS-GM2-AR0522-SL Block Diagram

Dimensions

VLS-GM2-AR0522-SL Dimension

Spectral Characteristics

AR0522 Spectral Characteristics

Part Numbers

Order Information Example:

VLS-GM2-AR0522-x-Sxx-xx

OptionCodeDescription
ChromaticityCColor
MMonochrome
LensS34S-Mount Module D-FOV 34°
S85S-Mount Module D-FOV 85°
S140S-Mount Module D-FOV 140°
Filter--
IRIR Cut Filter 650nm

For further customization or questions about orders, contact your TechNexion sales representative.

 

VLS-GM2-AR0522-SL-IR Narrow FOV Kit

VLS-GM2-AR0522-C-S34-IR

GMSL2 Aluminium Enclosed Camera with onsemi AR0522 5MP Color Rolling Shutter with Onboard ISP + 34 Degree M12 Lens with IR-Cut Filter

VLS-GM2-AR0522-SL-IR Medium FOV Kit

VLS-GM2-AR0522-C-S85-IR

GMSL2 Aluminium Enclosed Camera with onsemi AR0522 5MP Color Rolling Shutter with Onboard ISP + 85 Degree M12 Lens with IR-Cut Filter

VLS-GM2-AR0522-SL-IR Wide FOV Kit

VLS-GM2-AR0522-C-S140-IR

GMSL2 Aluminium Enclosed Camera with onsemi AR0522 5MP Color Rolling Shutter with Onboard ISP + 140 Degree M12 Lens with IR-Cut Filter

VLS-GM2-AR0522-SL-IR Narrow FOV Kit

VLS-GM2-AR0522-M-S34-IR

GMSL2 Aluminium Enclosed Camera with onsemi AR0522 5MP Monochrome Rolling Shutter with Onboard ISP + 34 Degree M12 Lens with IR-Cut Filter

VLS-GM2-AR0522-SL-IR Medium FOV Kit

VLS-GM2-AR0522-M-S85-IR

GMSL2 Aluminium Enclosed Camera with onsemi AR0522 5MP Monochrome Rolling Shutter with Onboard ISP + 85 Degree M12 Lens with IR-Cut Filter

VLS-GM2-AR0522-SL-IR Wide FOV Kit

VLS-GM2-AR0522-M-S140-IR

GMSL2 Aluminium Enclosed Camera with onsemi AR0522 5MP Monochrome Rolling Shutter with Onboard ISP + 140 Degree M12 Lens with IR-Cut Filter

VizionViewer™

VizionViewer™ is a companion tool and VizonSDK for adjusting embedded camera images. Specifically designed for, and provided for free with TechNexion cameras, VizionViewer™ allows control via both UVC and ISP via simple sliders. With built-in profile functionality, pre-configured settings can be easily moved to any embedded machine within minutes.

Mount Bracket

An easy to attach A-Mount bracket for TechNexion 30mm enclosed cameras.

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART