Specifications
| Camera Information | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||||||
| Interface | ||||||||||||||||||||
|
||||||||||||||||||||
| Power Specifications | ||||||||||||||||||||
|
||||||||||||||||||||
| Software Support | ||||||||||||||||||||
|
||||||||||||||||||||
| Environmental and Mechanical | ||||||||||||||||||||
|
||||||||||||||||||||
| Certification and Compliance | ||||||||||||||||||||
|
||||||||||||||||||||
| Commercial Information | ||||||||||||||||||||
|
||||||||||||||||||||
Block Diagram
Dimensions
Spectral Characteristics
Part Numbers
Order Information Example:
UVLS-GM2-AR0145-x-Sxx-xx
| Option | Code | Description |
|---|---|---|
| Chromaticity | C | Color |
| M | Monochrome | |
| Lens | S31 | S-Mount Module D-FOV 31° |
| S78 | S-Mount Module D-FOV 78° | |
| S140 | S-Mount Module D-FOV 140° | |
| Filter | - | - |
| IR | IR Cut Filter 650nm |
For further customization or questions about orders, contact your TechNexion sales representative.
Find the right part number
Filtered results based on your current selections
Sensor Type
Choose your sensor type
Lens / FOV
Select the field of view
IR Cut Filter
Select with or without IR Cut Filter
Matching standard parts
| Part number | Description | Availability | ||
|---|---|---|---|---|
|
UVLS-GM2-AR0145-C-S31-IR |
GMSL2 PCB Board Level Camera with onsemi AR0145 1MP Color Global Shutter with onboard ISP + 31 Degree M12 Lens with IR-Cut Filter
|
In Stock
|
|
|
UVLS-GM2-AR0145-M-S31-IR |
GMSL2 PCB Board Level Camera with onsemi AR0145 1MP Monochrome Global Shutter with Onboard ISP + 31 Degree M12 Lens with IR-Cut Filter
|
In Stock
|
|
|
UVLS-GM2-AR0145-C-S78-IR |
GMSL2 PCB Board Level Camera with onsemi AR0145 1MP Color Global Shutter with onboard ISP + 78 Degree M12 Lens with IR-Cut Filter
|
In Stock
|
|
|
UVLS-GM2-AR0145-M-S78-IR |
GMSL2 PCB Board Level Camera with onsemi AR0145 1MP Monochrome Global Shutter with Onboard ISP + 78 Degree M12 Lens with IR-Cut Filter
|
In Stock
|
|
|
UVLS-GM2-AR0145-C-S78 |
GMSL2 PCB Board Level Camera with onsemi AR0145 1MP Color Global Shutter with onboard ISP + 78 Degree M12 Lens
|
Available on backorder
|
|
|
UVLS-GM2-AR0145-M-S78 |
GMSL2 PCB Board Level Camera with onsemi AR0145 1MP Monochrome Global Shutter with onboard ISP + 78 Degree M12 Lens
|
Available on backorder
|
|
|
UVLS-GM2-AR0145-C-S140-IR |
GMSL2 PCB Board Level Camera with onsemi AR0145 1MP Color Global Shutter with onboard ISP + 140 Degree M12 Lens with IR-Cut Filter
|
In Stock
|
|
|
UVLS-GM2-AR0145-M-S140-IR |
GMSL2 PCB Board Level Camera with onsemi AR0145 1MP Monochrome Global Shutter with onboard ISP + 140 Degree M12 Lens with IR-Cut Filter
|
In Stock
|
Documentation
Getting Started
Mechanical
Get a Quote
Fill out the details below and one of our representatives will contact you shortly.
