VCS-AR0234-SL

  • onsemi AR0234 2.3MP Global Shutter Sensor
  • S-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
VCS-AR0234-SL Medium FOV Kit
VCS-AR0234-SL Narrow FOV Kit
VCS-AR0234-SL-IR Wide FOV Kit
VCS-AR0234-SL Fisheye
VCS-AR0234-SB
VCS-AR0234-SL Back

Specifications

Camera Information
CMOS Sensor

onsemi AR0234

Active Pixels

1920 (H) x 1200 (V) = 2.3MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Optical Format

1/2.6” (Diagonal 6.8 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1920 x 1200 @ 60 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 120 fps
640 x 480 @ 120 fps

Maximum Frame Rate (MJPEG)

1920 x 1200 @ 100 fps
1920 x 1080 @ 100 fps
1280 x 720 @ 120 fps
640 x 480 @ 120 fps

Output Format

UYVY
MJPEG(JPG)

Interface
Connector

USB Type-C 5 Gbps

Power Specifications
Supply Voltage

5V ± 5%

Power Consumption

≤ 1.5W

Standby Power

≤ 0.1W Standby

Software Support
Operation Systems

UVC Plug-and-play
Windows 10/11
Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 28.5(D) mm

Weight

44 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VCS-AR0234-SL Block Diagram

Dimensions

VCS-AR0234-SL Dimensions

Spectral Characteristics

AR0234 Spectral Characteristics

Part Numbers

Order Information Example:

VCS-AR0234-x-Sxx-xx

OptionCodeDescription
ChromaticityCColor
LensS32S-Mount Module D-FOV 32°
S83S-Mount Module D-FOV 83°
S128S-Mount Module D-FOV 128°
S191S-Mount Module D-FOV 191°
SBS Mount M12 Lens Holder
Filter--
IRIR Cut Filter 650nm

For further customization or questions about orders, contact your TechNexion sales representative.

 

Find the right part number

Filtered results based on your current selections

1.

Sensor Type

Choose your sensor type

2.

Lens / FOV

Select the field of view

3.

IR Cut Filter

Select with or without IR Cut Filter

Available standard part numbers
Part number Description Availability
VCS-AR0234-SL Narrow FOV Kit VCS-AR0234-C-S32-IR
USB3 Type-C Enclosed Camera with onsemi AR0234 2MP Full-HD Color Global Shutter with Onboard ISP + 32 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable
In Stock
Shop
VCS-AR0234-SL Medium FOV Kit VCS-AR0234-C-S83-IR
USB3 Type-C Enclosed Camera with onsemi AR0234 2MP Full-HD Color Global Shutter with Onboard ISP + 83 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable
In Stock
Shop
VCS-AR0234-SL Wide FOV Kit VCS-AR0234-C-S128-IR
USB3 Type-C Enclosed Camera with onsemi AR0234 2MP Full-HD Color Global Shutter with Onboard ISP + 128 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable
In Stock
Shop
VCS-AR0234-SL Fisheye VCS-AR0234-C-S191-IR
USB3 Type-C Enclosed Camera with onsemi AR0234 2MP Full-HD Color Global Shutter with Onboard ISP + 191 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable
In Stock
Shop
VCS-AR0234-SB VCS-AR0234-C-SB
USB3 Type-C Enclosed Camera with onsemi AR0234 2MP Full-HD Color Global Shutter with onboard ISP + S Mount M12 Lens Holder + Incl. 1 Meter USB C Cable
In Stock
Shop

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART