PCN_ECN_banner

VCS-AR0234-C-S32-IR

SKU: VCSAR0234CS32IR Category: Brand:

USB3 Type-C Enclosed Camera with onsemi AR0234 2MP Full-HD Color Global Shutter with Onboard ISP + 32 Degree M12 Lens with IR-Cut Filter + Incl. 1 Meter USB C Cable

$161.75

Quantity Discount (%) Price
1 - 49 $161.75
50 - 199 5.9 % $152.21
200 - 499 11.79 % $142.68
500+ 17.69 % $133.14

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0234

Active Pixels

1920 (H) x 1200 (V) = 2.3MP

Pixel Size

3.0 μm x 3.0 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Optical Format

1/2.6” (Diagonal 6.8 mm)

Shutter Type

Global Shutter

Chromaticity

Color

Maximum Frame Rate (YUV422-UYVY)

1920 x 1200 @ 60 fps
1920 x 1080 @ 60 fps
1280 x 720 @ 120 fps
640 x 480 @ 120 fps

Maximum Frame Rate (MJPEG)

1920 x 1200 @ 100 fps
1920 x 1080 @ 100 fps
1280 x 720 @ 120 fps
640 x 480 @ 120 fps

Output Format

UYVY
MJPEG(JPG)

Interface
Connector

USB Type-C 5 Gbps

Power Specifications
Supply Voltage

5V ± 5%

Power Consumption

UYVY 1920 x 1200 @ 60 fps ≤ 1.25W

Standby Power

≤ 0.1W Standby

Software Support
Operation Systems

UVC Plug-and-play
Windows 10/11
Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

12 mm

Aperture

F2.0

Module D-FOV

31.8° ± 5%

Module H-FOV

26.9° ± 5%

Module V-FOV

16.8° ± 5%

TTL

23.2 mm

BFL

7.3 mm

MOD

0.3 m

Distortion

< – 2.5%

IR-Filter

650 nm

Lens Operating Temperature

-20°C to +60°C

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 28.5(D) mm

Weight

44 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VCS-AR0234-SL Block Diagram

Dimensions

VCS-AR0234-SL Dimensions

Spectral Characteristics

AR0234 Spectral Characteristics

SHARE YOUR CART