VCS-AR0145-CB

  • onsemi AR0145 1MP Global Shutter Sensor
  • C-Mount for Interchangeable Lenses
  • UVC USB Type-C 5 Gbps Connector
  • Plug & Play with Windows & Linux OS
  • VizionViewer™ configuration utility
  • VizionSDK for custom development

Order this product
VCS-AR0145-CB High angle
VCS-AR0145-CB Kit
VCS-AR0145-CB Front
VCS-AR0145-CB Right
VCS-AR0145-CB Right side
VCS-AR0145 Back

Specifications

Camera Information
CMOS Sensor

onsemi AR0145

Active Pixels

1280 (H) x 800 (V) = 1MP

Pixel Size

2.8 μm x 2.8 μm

Illuminated type

Front Side Illuminated (FSI)

Maximum S/N Ratio

38 dB

Optical Format

1/4.3” (Diagonal 4.23 mm)

Shutter Type

Global Shutter

Chromaticity

Color / Mono

Maximum Frame Rate (YUV422-UYVY)

1280 x 800 @ 115 fps
1280 x 720 @ 115 fps
640 x 480 @ 115 fps

Maximum Frame Rate (MJPEG)

1280 x 800 @ 115 fps
1280 x 720 @ 115 fps
640 x 480 @ 115 fps

Output Format

UYVY
MJPEG(JPG)

Interface
Connector

USB Type-C 5 Gbps

Power Specifications
Supply Voltage

5V ± 5%

Power Consumption

≤ 1W

Standby Power

≤ 0.1W Standby

Software Support
Operation Systems

UVC Plug-and-play
Windows 10/11
Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Environmental and Mechanical
Dimensions

29.5(W) x 29.5(H) x 33.7(D) mm

Weight

39 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.89.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

VCS-AR0145-CB Block Diagram

Dimensions

VCS-AR0145-CB Dimensions

Spectral Characteristics

AR0145 Spectral Characteristics

Part Numbers

Order Information Example:

VCS-AR0145-x-CB-xx

OptionCodeDescription
ChromaticityCColor
MMonochrome
Filter--
IRIR Cut Filter 650nm
Find the right part number

Filtered results based on your current selections

1.

Sensor Type

Choose your sensor type

2.

Lens / FOV

Select the field of view

3.

IR Cut Filter

Select with or without IR Cut Filter

Matching standard parts
Part number Description Availability
VCS-AR0145-CB Kit

VCS-AR0145-C-CB-IR

USB3 Type-C Enclosed Camera with onsemi AR0145 1MP Color Global Shutter with onboard ISP + IR-Cut Filter with C Mount Body + Incl. 1 Meter USB C Cable
In Stock
VCS-AR0145-CB Kit

VCS-AR0145-M-CB-IR

USB3 Type-C Enclosed Camera with onsemi AR0145 1MP Monochrome Global Shutter with Onboard ISP + IR-Cut Filter with C Mount Body + Incl. 1 Meter USB C Cable
In Stock

Get a Quote

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART