| Core System |
| Processor | NVIDIA® Jetson Orin™ Nano
| | Architecture | 6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3
| | Memory | 8GB 128-bit LPDDR5 68 GB/s
| | Storage | NVMe via M.2 Key M 2242 or M 2280
| | System on Module | Jetson Orin Nano 8GB
|
|---|
|
| AI / Vision Capabilities |
|
|
| Video |
| GPU Engine | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores
| | Video Decode | 11x 1080p30 (H.265) 1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265)
| | Video Encode | 1080p30 supported by 1-2 CPU cores
|
|---|
|
| Environmental and Mechanical |
| Enclosure Material | Anodized Aluminium
| | Dimensions | 168 (W) x 150 (D) x 55 (H) mm
| | Weight | 960 grams
| | Shock | 30G half-sine 11 ms duration
| | Vibration | 3 Grms random 5-500Hz hr/axis
| | Relative Humidity | 10 to 90 %
| | Operation Temperature | Industrial: -20°C to +50°C
|
|---|
|
| Certification and Compliance |
| Certification | Compliant with CE / FCC / RoHS / REACH directives
|
|---|
|
| More |
|
|