| Core System | 
|---|
		
		
			| 
				 | Processor | NXP i.MX93 | 
|---|
 | Architecture | Arm Cortex A55 + Cortex M33 | 
|---|
 | PMIC | NXP PCA9451 | 
|---|
 | Memory | Upto 2GB LPDDR4x | 
|---|
 | Storage | 32GB eMMC (default) | 
|---|
 | Board-to-Board Connector | 260-pin DDR4 SO-DIMM | 
|---|
 | System on Module | EDM SOM | 
|---|
 | Debug Interface | UART Interface by Through-hole | 
|---|
 | 
		| AI / Vision Capabilities | 
|---|
		
		
			| 
				 | NPU / AI | NPU Ethos U-65 0.5 TOPS | 
|---|
 | Camera | MIPI CSI (2 lanes) | 
|---|
 | 
		| Connectivity | 
|---|
		
		
			| 
				 | Network LAN | 1x Realtek RTL8211F | 
|---|
 | Wi-Fi | NXP IW416 Wi-Fi 4 – 802.11 a/b/g/n (optional) | 
|---|
 | Bluetooth | NXP IW416 Bluetooth (optional) | 
|---|
 | Antenna | MHF4 connector (optional) | 
|---|
 | 
		| Signaling | 
|---|
		
		
			| 
				 | LVDS | 1x Single Channel LVDS | 
|---|
 | TTL RGB | 1x | 
|---|
 | MIPI DSI | 1x | 
|---|
 | MIPI CSI2 | 1x | 
|---|
 | LAN | 1x | 
|---|
 | USB 2.0 | 2x | 
|---|
 | I²S | 1x | 
|---|
 |
 | UART | 2x | 
|---|
 | I²C | 3x | 
|---|
 | SDIO/SD/MMC | 1x SDIO | 
|---|
 | PWM | 1x | 
|---|
 |
 | RGMII | 1x RGMII compatible with GPIO | 
|---|
 | 
		| Video | 
|---|
		
		
			| 
				 | GPU Engine | PXP – Hardware Compositor | 
|---|
 | 
		| Audio | 
|---|
		
		
			| 
				 | Audio Codec | Texas Instruments TLV320AIC3104 | 
|---|
 | Audio Interface | I²S | 
|---|
 | Audio Connectors | CTIA compliant 3.5mm audio jack | 
|---|
 | 
		| Power Specifications | 
|---|
		
		
			| 
				 | Power Input | 12V DC +/-5% | 
|---|
 | Power Connector | DC Jack | 
|---|
 | Power Consumption | Depending on Configuration | 
|---|
 | 
		| Software Support | 
|---|
		
		
			| 
				 | Standard Support | LinuxYocto
 Debian
 | 
|---|
 | 
		| External Connectors | 
|---|
		
		
			| 
				 | External Display | 1x LVDS 40-pin1x TTL 50-pin
 | 
|---|
 | External Connectors | 1x Audio JACK | 
|---|
 | Network | 1x RJ45 | 
|---|
 | USB | 1x USB 2.0 OTG (Type-C)2x USB 2.0 Host
 | 
|---|
 | Buttons | 1x Reset | 
|---|
 | SIM Card Slot | 1x Micro-SIM Card Slot | 
|---|
 | SD Card Slot | 1x MicroSD Card Slot | 
|---|
 | 
		| Environmental and Mechanical | 
|---|
		
		
			| 
				 | Dimensions | 125 (W) x 85 (H) x 26.45 (D) mm | 
|---|
 | Weight | 70 grams | 
|---|
 | Form Factor | EDM | 
|---|
 | MTBF | 50,000 Hours | 
|---|
 | Shock | 15G half-sine 11 ms duration | 
|---|
 | Vibration | 1 Grms random 5-500Hz hr/axis | 
|---|
 | Relative Humidity | 10 to 90 % | 
|---|
 | Operation Temperature | Commercial: 0°C to +60°C | 
|---|
 | 
		| Expansion Interfaces | 
|---|
		
		
			| 
				 | Expansion Slots | 1x M.2 B-key Slot | 
|---|
 | 
		| Certification and Compliance | 
|---|
		
		
			| 
				 | USA | FCC ID: 2AKZA-IW416 | 
|---|
 | Canada | IC: 22364-IW416 | 
|---|
 | European Union | EN 55032 / EN 55035EN 300 328 v2.2.2
 EN 301 893 v2.1.1
 | 
|---|
 | Japan | TELEC: 201-230590 | 
|---|
 | Australia / New Zealand | RCM Compliant | 
|---|
 | Certification | Compliant with RoHS / REACH directives | 
|---|
 | Bluetooth Logo | QDID 218991 (Bluetooth 5.2) | 
|---|
 | 
		| Commercial Information | 
|---|
		
		
			| 
				 | Brand | TechNexion | 
|---|
 | Country of Origin | Taiwan | 
|---|
 | HTSN | 8525.89.5050 | 
|---|
 | ECCN | EAR99 | 
|---|
 | CCATS | 740.17(b)(1) Mass Market (No License Required) | 
|---|
 | REACH / RoHS | Yes | 
|---|
 |