C2305080FF

C-Mount Lens 8mm Fixed Focal Length Aperture Range From F1.4 Up To 5 Megapixel Resolution

Order this product
C2305080FF
C2305080FF

Specifications

Lens Information
Focal Length

8 mm

Aperture

F1.4

Lens D-FOV

67.1°

Lens H-FOV

56.3°

Lens V-FOV

43.7°

TTL

57.53 mm

BFL

9.73 mm

MOD

0.1 m

Distortion

1.00%

Focusing Range (m)

0.1~∞

Shooting Range at MO.D.

110 mm x 82.5 mm

Filter Thread

M37×P0.5 mm

Image Size

2/3”

Resolution

5MP

Environmental and Mechanical
Size

Ø39.3×47.8 mm

Weight

108 grams

Material

Metal

Operation Focal

Manual with Lock

Operation Iris

Manual with Lock

Operation Zoom

Fixed

Mount Type

C-Mount

Dimensions

C2305080FF Dimension

Documentation

SHARE YOUR CART