AAEON is a leading designer and manufacturer of industrial and embedded computing platforms. The company offers a comprehensive range of products, including industrial PCs, embedded single-board computers, and rugged tablet PCs, catering to various industries such as automation, transportation, and healthcare. With a commitment to innovation and quality, AAEON provides reliable solutions that empower businesses to implement advanced computing applications at the edge.
Partnering with AAEON allows TechNexion to showcase the seamless integration of our MIPI CSI-2 cameras with their compact, AI-ready platforms—starting with the UP Xtreme i14, powered by Intel® Core™ Ultra processors.

AAEON UP Xtreme i14
The UP Xtreme i14 is AAEON’s latest ultra-compact computing solution designed for powerful edge AI performance. Featuring the Intel® Core™ Ultra Series processors (formerly Meteor Lake) with integrated Intel® Arc™ graphics, this system is built for demanding vision applications in a compact footprint.
Key features:
Supports up to 64GB LPDDR5
HDMI 2.1, DP 2.1, and USB 3.2 Gen 2 I/O
Industrial-grade 9–36V DC power input
TPM 2.0 and rich expansion via M.2 slots
TechNexion MIPI Cameras on UP Xtreme i14
TechNexion’s MIPI CSI-2 cameras, including the TEVS series, are validated and tested to work seamlessly with AAEON’s UP Xtreme i14. Using the MIPI-CSI Camera RPI Converter Kit, developers can easily connect our MIPI CSI-2 cameras without needing additional drivers or kernel patches.


Step-by-Step Integration with UP Xtreme i14
Ready to build your own setup?
A complete step-by-step guide is available to walk developers through camera connection and setup on the UP Xtreme i14.
TechNexion MIPI CSI-2 RPI-22 Cameras
Part Number | Sensor | Resolution | View Angle | Chromaticity | Shutter Type | Interface |
---|---|---|---|---|---|---|
TEVS-AR0144-C-S33-IR-RPI22 | onsemi AR0144 | 1MP | 33° | Color | Global | MIPI CSI-2 |
TEVS-AR0144-C-S83-IR-RPI22 | onsemi AR0144 | 1MP | 83° | Color | Global | MIPI CSI-2 |
TEVS-AR0234-C-S32-IR-RPI22 | onsemi AR0234 | 2MP | 32° | Color | Global | MIPI CSI-2 |
TEVS-AR0234-C-S83-IR-RPI22 | onsemi AR0234 | 2MP | 83° | Color | Global | MIPI CSI-2 |
TEVS-AR0234-C-S128-IR-RPI22 | onsemi AR0234 | 2MP | 128° | Color | Global | MIPI CSI-2 |
TEVS-AR0521-C-S34-IR-RPI22 | onsemi AR0521 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0521-C-S85-IR-RPI22 | onsemi AR0521 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0521-C-S140-IR-RPI22 | onsemi AR0521 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0522-C-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0522-M-S34-IR-RPI22 | onsemi AR0522 | 5MP | 34° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0522-C-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0522-M-S85-IR-RPI22 | onsemi AR0522 | 5MP | 85° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0522-C-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0522-M-S140-IR-RPI22 | onsemi AR0522 | 5MP | 140° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0821-C-S44-IR-RPI22 | onsemi AR0821 | 8MP | 44° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0821-C-S74-IR-RPI22 | onsemi AR0821 | 8MP | 74° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0821-C-S119-IR-RPI22 | onsemi AR0821 | 8MP | 119° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0821-C-S156-IR-RPI22 | onsemi AR0821 | 8MP | 156° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0822-C-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0822-M-S42-IR-RPI22 | onsemi AR0822 | 8MP | 42° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0822-C-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0822-M-S72-IR-RPI22 | onsemi AR0822 | 8MP | 72° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0822-C-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0822-M-S108-IR-RPI22 | onsemi AR0822 | 8MP | 108° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR0822-C-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Color | Rolling | MIPI CSI-2 |
TEVS-AR0822-M-S150-IR-RPI22 | onsemi AR0822 | 8MP | 150° | Mono | Rolling | MIPI CSI-2 |
TEVS-AR1335-C-S85-IR-RPI22 | onsemi AR1335 | 13MP | 85° | Color | Rolling | MIPI CSI-2 |